IC manufacturers Texas Instruments

IC manufacturers (97)

Texas Instruments AM6527 | Demoboard TMDX654IDKEVM

AM65x industrial development kit (IDK)

Overview

TopologyOther Topology
IC revisionE3

Description

The AM65x Industrial Development Kit (IDK) is a development platform for evaluating the industrial communication and control capabilities of Sitara AM65x processors for applications in factory automation, drives, robotics, grid infrastructure, and more. AM65x processors include three PRU-ICSS (Programmable Real-time Unit for Industrial Communications) sub-systems which can be used for gigabit industrial Ethernet protocols such as Profinet, EtherCAT, Ethernet/IP, and others.

Features

  • Up to 6 industrial gigabit Ethernet ports and 1 standard gigabit Ethernet port that can be used concurrently
  • 4GB DDR4 with ECC
  • Profibus connection and industrial I/O header
  • On-board 16GB eMMC
  • On-board 512Mb OSPI Flash
  • 2-lane PCIe Gen3.1, USB 2.0 and CSI-2 interfaces

Typical applications

  • Industrial Automation / Robotics / Grid Infrastructure

Products

Order Code Data­sheet Simu­lation Downloads Status Product seriesCTol. CVR
(V (DC))
SizeOperating TemperatureDF
(%)
RISOCeramic TypeL
(mm)
W
(mm)
H
(mm)
Fl
(mm)
PackagingL
(µH)
IRP,40K
(A)
ISAT,30%
(A)
RDC typ.
(mΩ)
RDC max.
(mΩ)
fres
(MHz)
MountSW
(mm)
TiToEndurance
(h)
Operating TemperatureIRIPPLE
(mA)
RESR
(mΩ)
ILeak
(µA)
Ø D
(mm)
Samples
885012205056SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WCAP-CSGP MLCCs 50 V(DC)150 pF ±10% 50 0402 -55 °C up to +125 °C 2.510 GΩ X7R Class II 1 0.5 0.5 0.25 7" Tape & Reel
875105245014SPEC
8 files Active i| Production is active. Expected lifetime: >10 years.WCAP-PSLP Aluminum Polymer Capacitors270 µF ±20% 10 6.3 x 7.7 -55 °C up to +105 °C 8 7.7 6.6 15" Tape & Reel V-Chip SMT 2000 -55 °C up to +105 °C 2690 20 300 6.3
971050151SPEC
3 files Active i| Production is active. Expected lifetime: >10 years.WA-SSTIE Steel Spacer Stud, metric, internal/external -55 °C up to +150 °C 5 Carton 5 M2.5 M2.5
971300151SPEC
3 files Active i| Production is active. Expected lifetime: >10 years.WA-SSTIE Steel Spacer Stud, metric, internal/external -55 °C up to +150 °C 30 Carton 5 M2.5 M2.5
74439346068SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WE-XHMI SMT Power Inductor 6060 -40 °C up to +125 °C 6.65 6.45 6.1 6.8 8.1 11.3 17.6 19.36 22 SMT -40 °C up to +125 °C
Samples
Order Code Data­sheet Simu­lation Downloads Status Product seriesCTol. CVR
(V (DC))
SizeOperating TemperatureDF
(%)
RISOCeramic TypeL
(mm)
W
(mm)
H
(mm)
Fl
(mm)
PackagingL
(µH)
IRP,40K
(A)
ISAT,30%
(A)
RDC typ.
(mΩ)
RDC max.
(mΩ)
fres
(MHz)
MountSW
(mm)
TiToEndurance
(h)
Operating TemperatureIRIPPLE
(mA)
RESR
(mΩ)
ILeak
(µA)
Ø D
(mm)
Samples