Topology | Other Topology |
IC revision | E3 |
The AM65x Industrial Development Kit (IDK) is a development platform for evaluating the industrial communication and control capabilities of Sitara AM65x processors for applications in factory automation, drives, robotics, grid infrastructure, and more. AM65x processors include three PRU-ICSS (Programmable Real-time Unit for Industrial Communications) sub-systems which can be used for gigabit industrial Ethernet protocols such as Profinet, EtherCAT, Ethernet/IP, and others.
Order Code | Datasheet | Simulation | Downloads | Product series | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | H (mm) | Fl (mm) | Packaging | L (µH) | IRP,40K (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Mount | SW (mm) | Ti | To | Endurance (h) | Operating Temperature | IRIPPLE (mA) | RESR (mΩ) | ILeak (µA) | Ø D (mm) | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
885012205056 | SPEC | 8 files | WCAP-CSGP MLCCs 50 V(DC) | 150 pF | ±10% | 50 | 0402 | -55 °C up to +125 °C | 2.5 | 10 GΩ | X7R Class II | 1 | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | |||
875105245014 | SPEC | 7 files | WCAP-PSLP Aluminum Polymer Capacitors | 270 µF | ±20% | 10 | 6.3 x 7.7 | -55 °C up to +105 °C | 8 | – | – | 7.7 | 6.6 | – | – | 15" Tape & Reel | – | – | – | – | – | V-Chip SMT | – | – | – | 2000 | -55 °C up to +105 °C | 2690 | 20 | 300 | 6.3 | |||
971050151 | SPEC | – | 3 files | WA-SSTIE Steel Spacer Stud, metric, internal/external | – | – | – | – | -55 °C up to +150 °C | – | – | – | 5 | – | – | – | Carton | – | – | – | – | – | – | 5 | M2.5 | M2.5 | – | – | – | – | – | – | ||
971300151 | SPEC | – | 3 files | WA-SSTIE Steel Spacer Stud, metric, internal/external | – | – | – | – | -55 °C up to +150 °C | – | – | – | 30 | – | – | – | Carton | – | – | – | – | – | – | 5 | M2.5 | M2.5 | – | – | – | – | – | – | ||
74439346068 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | 8 files | WE-XHMI SMT Power Inductor | – | – | – | 6060 | -40 °C up to +125 °C | – | – | – | 6.65 | 6.45 | 6.1 | – | – | 6.8 | 8.1 | 11.3 | 17.6 | 22 | SMT | – | – | – | – | -40 °C up to +125 °C | – | – | – | – |
Order Code | Datasheet | Simulation | |
---|---|---|---|
885012205056 | SPEC | ||
875105245014 | SPEC | ||
971050151 | SPEC | – | |
971300151 | SPEC | – | |
74439346068 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | H (mm) | Fl (mm) | Packaging | L (µH) | IRP,40K (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Mount | SW (mm) | Ti | To | Endurance (h) | Operating Temperature | IRIPPLE (mA) | RESR (mΩ) | ILeak (µA) | Ø D (mm) | Samples |
---|