IC manufacturers Texas Instruments

IC manufacturers (97)

Texas Instruments AMC131M03

3-Channel, 64-kSPS, Simultaneous-Sampling, 24-Bit, Reinforced Isolated Delta-Sigma ADC With Integrated DC/DC Converter

Overview

TopologyADC
Input voltage3.3-5 V
IC revisionA

Description

The AMC131M03 is a precision, three-channel, data and power-isolated, simultaneous-sampling, 24-bit, delta-sigma (ΔΣ) analog-to-digital converter (ADC). The AMC131M03 offers wide dynamic range, low power, and energy-measurement-specific features designed for energy metering and power metrology applications. The ADC inputs can be directly interfaced to a resistor-divider network or a shunt current sensor because of the device high input impedance.

Features

  • Three isolated, simultaneous-sampling ΔΣ ADCswith differential or single-ended inputs
  • Single-supply operation (3.3 V or 5 V) with integrated DC/DC converter
  • Low EMI: Meets CISPR-11 and CISPR-25 standards
  • Programmable data rate: Up to 64 kSPS
  • Programmable gain: Up to 128
  • Low-drift internal voltage reference
  • Internal temperature sensor
  • 4-wire SPI interface with cyclic redundancy check (CRC)
  • Safety-related certifications:
  • 7070-VPEAK reinforced isolation per DIN EN IEC 60747-17 (VDE 0884-17): 2021-10
  • 5000-VRMS isolation for 1 minute per UL1577
  • Package: 20-pin, wide-body SOIC
  • Operating temperature range: –40°C to +125°C

Typical applications

  • Electricity meters: Commercial and residential, Circuit breakers, EV charging stations
  • Battery management systems

Products

Order Code Data­sheet Simu­lation Downloads Product seriesZ @ 100 MHz
(Ω)
Zmax
(Ω)
Test Condition ZmaxIR 2
(mA)
Test Condition IR 2Z @ 1 GHz
(Ω)
Type Samples
74269244182SPEC
9 files WE-TMSB Tiny Multilayer Suppression Bead 1800 2700 450 MHz 210 ΔT = 40 K 1500 High Frequency
Order Code Data­sheet Simu­lation
74269244182SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesZ @ 100 MHz
(Ω)
Zmax
(Ω)
Test Condition ZmaxIR 2
(mA)
Test Condition IR 2Z @ 1 GHz
(Ω)
Type Samples