IC manufacturers Texas Instruments

IC manufacturers (97)

Texas Instruments AMC3302

AMC3302 High-Precision, ±50-mV Input, Reinforced Isolated Amplifier With Integrated DC/DC Converter

Overview

TopologyOther Topology
IC revisionB

Description

The AMC3302 is a precision, isolated amplifier optimized for shunt-based current measurements. The fully integrated, isolated DC/DC converter allows single-supply operation from the low-side of the device, which makes the device a unique solution for space-constrained applications. The reinforced capacitive isolation barrier is certified according to VDE V 0884-11 and UL1577 and supports a working voltage of up to 1.2 kV RMS.

Features

  • 3.3-V or 5-V single supply with integrated DC/DCconverter
  • ±50-mV input voltage range optimized for currentmeasurement using shunt resistors
  • Fixed gain: 41
  • Low DC errors:
  • Offset voltage: ±50 μV (max)
  • Offset drift: ±0.5 μV/°C (max)
  • Gain error: ±0.2% (max)
  • Gain error drift: ±35 ppm/°C (max)
  • Nonlinearity: ±0.03% (max)
  • High CMTI: 95 kV/μs (min)
  • System-level diagnostic features
  • Meets CISPR-11 and CISPR-25 EMI standards
  • Safety-related certifications:
  • 6000-VPK reinforced isolation per DIN VDE V0884-11
  • 4250-VRMS isolation for 1 minute per UL1577
  • Fully specified over the extended industrialtemperature range: –40°C to +125°C

Typical applications

  • Photovoltaic inverters, Protection relays, Motor drives
  • Power supplies

Products

Order Code Data­sheet Simu­lation Downloads Product seriesZ @ 100 MHz
(Ω)
Zmax
(Ω)
Test Condition ZmaxIR 2
(mA)
Test Condition IR 2Z @ 1 GHz
(Ω)
Type Samples
74269244182SPEC
9 files WE-TMSB Tiny Multilayer Suppression Bead 1800 2700 450 MHz 210 ΔT = 40 K 1500 High Frequency
Order Code Data­sheet Simu­lation
74269244182SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesZ @ 100 MHz
(Ω)
Zmax
(Ω)
Test Condition ZmaxIR 2
(mA)
Test Condition IR 2Z @ 1 GHz
(Ω)
Type Samples