IC manufacturers Texas Instruments

IC manufacturers (97)

Texas Instruments AMC3311-Q1

Automotive, Precision, 2-V Input, Reinforced Isolated Amplifier With Integrated DC/DC Converter

Overview

TopologyOther Topology
Input voltage2 V
IC revisionA

Description

The AMC3311-Q1 is a precision, isolated amplifier with a fully integrated, isolated DC/DC converter that allows single-supply operation from the low-side of the device. The reinforced capacitive isolation barrier is highly resistant to magnetic interference, is certified according to DIN EN IEC 60747-17 (VDE 0884-17) and UL1577, and supports a working voltage of up to1200 VRMS.

Features

  • AEC-Q100 qualified for automotive applications:
  • Temperature grade 1: –40°C to +125°C, TA
  • Single-supply operation (3.3 V or 5 V) with integrated DC/DC converter
  • Input voltage range (2 V) optimized for voltage measurements with high input impedance
  • Fixed gain: 1.0
  • Low DC errors:
  • Offset error: ±1 mV (max)
  • Offset drift: ±10 μV/°C (max)
  • Gain error: ±0.2% (max)
  • Gain drift: ±40 ppm/°C (max)
  • Nonlinearity: ±0.02% (max)
  • High CMTI: 85 kV/μs (min)
  • System-level diagnostic features
  • Meets CISPR-11 and CISPR-25 EMI standards
  • Safety-related certifications:6000-VPK reinforced isolation per DIN EN IEC60747-17 (VDE 0884-17)–4250-VRMS isolation for 1 minute per UL1577

Typical applications

  • HEV/EV onboard chargers (OBC), HEV/EV DC/DC converters, HEV/EV traction inverters

Products

Order Code Data­sheet Simu­lation Downloads Product seriesZ @ 100 MHz
(Ω)
Zmax
(Ω)
Test Condition ZmaxIR 2
(mA)
Test Condition IR 2Z @ 1 GHz
(Ω)
Type Samples
74269244182SPEC
9 files WE-TMSB Tiny Multilayer Suppression Bead 1800 2700 450 MHz 210 ΔT = 40 K 1500 High Frequency
Order Code Data­sheet Simu­lation
74269244182SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesZ @ 100 MHz
(Ω)
Zmax
(Ω)
Test Condition ZmaxIR 2
(mA)
Test Condition IR 2Z @ 1 GHz
(Ω)
Type Samples