IC manufacturers Texas Instruments

IC manufacturers (97)

Texas Instruments AMC3330 | Demoboard AMC3330EVM

AMC3330 precision reinforced isolated amplifier with integrated DC/DC converter evaluation module

Overview

TopologyADC
IC revisionC

Description

The AMC3301 evaluation module (EVM) is a platform for evaluating the AMC3301 device, a precision isolated amplifier with an integrated DC/DC converter, which powers the high side of the amplifier. AMC3301 is a 7-kV reinforced isolated amplifier designed for use in current shunt measuring applications.

Features

Integrated DC/DC converter for high-side powerReinforced isolated amplifier: 7-kV peak, 10-kV surgeFixed gain of 8.2±250-mV input range

Typical applications

  • Photovoltaic inverters
  • Power supplies
  • Motor drives
  • Protection relays

Products

Order Code Data­sheet Simu­lation Downloads Product seriesZ @ 100 MHz
(Ω)
Zmax
(Ω)
Test Condition ZmaxIR 2
(mA)
Test Condition IR 2Z @ 1 GHz
(Ω)
Type Samples
74269244182SPEC
9 files WE-TMSB Tiny Multilayer Suppression Bead 1800 2700 450 MHz 210 ΔT = 40 K 1500 High Frequency
Order Code Data­sheet Simu­lation
74269244182SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesZ @ 100 MHz
(Ω)
Zmax
(Ω)
Test Condition ZmaxIR 2
(mA)
Test Condition IR 2Z @ 1 GHz
(Ω)
Type Samples