Topology | Buck Converter |
Input voltage | 35-57 V |
Output 1 | 0.24 V / 1.08 A |
Output 2 | 12 V / 0.6 A |
IC revision | C |
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IR (A) | ISAT (A) | fres (MHz) | Mount | IRP,40K (A) | RDC max. (mΩ) | Size | Version | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 7447785001 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-PD SMT Power Inductor | 1 | – | 4.5 | 192 | SMT | 3.75 | 39 | 6033 | Robust | ||
![]() | 744030002 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-TPC SMT Tiny Power Inductor | 2.2 | 0.74 | 0.8 | 140 | SMT | – | 170 | 3510 | – | ||
![]() | 744030006 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-TPC SMT Tiny Power Inductor | 6.8 | 0.4 | 0.43 | 85 | SMT | – | 500 | 3510 | – | ||
![]() | 74477810 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | WE-PD SMT Power Inductor | 10 | 1.83 | 2.2 | 32 | SMT | 2.85 | 72 | 7332 | Standard | ||
![]() | 744778168 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | WE-PD SMT Power Inductor | 68 | 0.74 | 0.84 | 11.5 | SMT | 1.05 | 520 | 7332 | Standard |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IR (A) | ISAT (A) | fres (MHz) | Mount | IRP,40K (A) | RDC max. (mΩ) | Size | Version | Samples |
---|