IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments BQ25898 | Demoboard TIDA-03042

Tiny I2C-Controlled Single-Cell Charger Reference Design for Wearable Applications

Overview

TopologyOther Topology
IC revisionE1

Description

The TIDA-03042 TI Design is a single-cell charger reference design for wearable applications which have a very limited design space. TIDA-03042 works with a host controller through I2C control, supports 5-V, 9-V, or 12-V input adaptors and can charge up to 1.5 A. The actual charger design only requires a space of 1.7 cm², allowing for high charging efficiency while minimizing the total count of components and board size.

Features

  • Up to 1.5A single-cell charger
  • Charge efficiency of 92% at 0.5A and 1.5A
  • Low-power PFM mode for light load operations
  • High-input voltage operation range from 3.9V to 14V

Typical applications

  • Augmented reality glasses, Headsets/headphones & earbuds, Smart trackers, Smartwatch, Virtual reality headset, weigh scale
  • Automotive test, Dashboard camera, GPS personal navigation device
  • Spectrometer

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC max.(mΩ)
fres(MHz)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-PMCI Power Molded Chip Inductor, 1 µH, 3.3 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance1 µH
Performance Rated Current3.3 A
Saturation Current @ 10%1.55 A
Saturation Current @ 30%3.45 A
DC Resistance75 mΩ
Self Resonant Frequency120 MHz
–Check availability