IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments BQ51003

Highly Integrated Wireless Receiver Qi (WPC v1.1) Compliant Power Supply

Overview

TopologyBuck Converter
Input voltage4-10 V
Switching frequency110-205 kHz
Output 15 V / 0.55 A

Description

The bq51003 is an advanced, integrated, receiver IC for wireless power transfer in portable applications. The device provides the AC/DC power conversion while integrating the digital control required to comply with the Qi v1.1 communication protocol. Together with the bq500210 transmitter controller, the bq51003 enables a complete contact-less power transfer system for a wireless power supply solution. By using near-field inductive power transfer, the receiver coil embedded in the portable device receives the power transmitted by the transmitter coil via mutually coupled inductors. The AC signal from the receiver coil is then rectified and regulated to be used as a power supply for down-system electronics. Global feedback is established from the secondary to the transmitter in order to stabilize the power transfer process via back-scatter modulation. This feedback is established by using the Qi v1.1 communication protocol supporting up to 2.5-W applications.

The device integrates a low-impedance full synchronous rectifier, low-dropout regulator, digital control, and accurate voltage and current loops

Features

  • Integrated Wireless Power Supply Receiver Solution -

  • Optimized for 2.5-W Applications 93% Overall Peak AC-DC Efficiency

  • Full Synchronous Rectifier

  • WPC v1.1 Compliant Communication Control

  • Output Voltage Conditioning

  • Only IC Required Between Rx coil and Output

  • Wireless Power Consortium (WPC) v1.1 Compliant

  • (FOD Enabled) Highly Accurate Current Sense

  • Dynamic Rectifier Control for Improved Load Transient

  • Response

  • Dynamic Efficiency Scaling for Optimized Performance Over wide Range of Output Power

  • Adaptive Communication Limit for Robust Communication

  • Supports 20-V Maximum Input

  • Low-power Dissipative Rectifier Overvoltage Clamp

  • (VRECT-OVP = 15 V)

  • Thermal Shutdown

  • Multifunction NTC and Control Pin for Temperature

  • Monitoring, Charge Complete and Fault Host Control

  • 1.9-mm × 3.0-mm DSBGA

Typical applications

  • Digital Cameras
  • Headsets
  • Hand-held Devices
  • Portable Media Players
  • Cell Phones, Smart Phones
  • WPC Compliant Receivers

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Compliance
Size
L(µH)
IR(A)
RDC max.(mΩ)
fres(MHz)
Q
P(W)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-WPCC Wireless Power Transfer Receiver Coil, works with Qi Rx IC's, 37 x 37 x 1.8 mm
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Complianceworks with Qi Rx IC's 
Size37 x 37 x 1.8 mm 
Inductance10 µH
Rated Current3.5 A
DC Resistance200 mΩ
Self Resonant Frequency15 MHz
Q-Factor50 
Power Capability [1]60 W
–Check availability