Topology | Other Topology |
IC revision | A |
The Bridge BoosterPack demonstrates the bq76PL455A-Q1 configured as a dedicated communications bridge to translate MCU UART communications to the bq76PL455A-Q1 daisy chain. The bq76PL455 Bridge BoosterPack also offers an isolated current sense input for measuring battery pack current, as well as an isolated voltage measurement.
Order Code | Datasheet | Simulation | Downloads | Status | Product series | Winding Style | Number of windings | L (µH) | Zmax (Ω) | IR (mA) | RDC max. (Ω) | VR (V) | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 744242471 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WE-SLM SMT Common Mode Line Filter | bifiliar | 2 | 470 | 2200 | 400 | 0.35 | 80 |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | Winding Style | Number of windings | L (µH) | Zmax (Ω) | IR (mA) | RDC max. (Ω) | VR (V) | Samples |
---|