IC manufacturers Texas Instruments

IC manufacturers (97)

Texas Instruments BQ79606A-Q1 | Demoboard BQ79606EVM-897

6-S automotive precision battery monitor, balancer and integrated protector with ASIL-D compliance

Overview

TopologyOther Topology
IC revisionE

Description

The BQ79606A-Q1 device provides simultaneous, high accuracy, channel measurements for three to six battery cells. With the inclusion of a daisy chain communication port, the BQ79606A-Q1 device is stackable (up to 64 devices) to support the large stack configurations found in battery packs for electrified automotive drive trains. Providing a Delta Sigma converter per cell input, the BQ79606A-Q1 allows simultaneous measurement of the battery voltages.The BQ79606A-Q1 includes an auxiliary ADC that supports cell temperature measurements for up to six NTCs as well as internal rails to enable safety checks for the device. A die temperature measurement ADC is also included to provide temperature correction to enable high accuracy results over an extended temperature range.Host communication to the BQ79606A-Q1 device is done via dedicated UART interface. Additionally, an isolated, differential daisy-chain communication interface that supports either capacitor or transformer isolation allows the host to communicate with the entire battery stack. The daisy-chain communication interface can be configured (optional) in a ring architecture that allows the host to talk to devices at either end of the stack in cases of communication line breaks.

Features

  • Qualified for automotive applications
  • AEC-Q100 Qualified with the following results:
  • Device temperature grade 2: –40°C to +105°C ambient operating temperature range
  • Device HBM ESD classification level 2
  • Device CDM ESD classification level C4B
  • Voltage monitor, temperature monitor and communication functions: SafeTI™-26262 ASIL-D compliant
  • ± 1.1mV Cell voltage measurement accuracy with an offset
  • Configurable digital low pass filter as low as 1.2Hz
  • Supports simultaneous cell voltage measurements
  • Full-accuracy stack measurements in less than 1 ms (for 96 cells)
  • Optional ring architecture to ensure stack communication even with communication cable break
  • Monitors 3 to 6 cell connections and up to 6 NTC/auxiliary channels
  • Integrated 16-bit analog-to-digital converters (ADC)
  • Integrated high-voltage AFE filter components
  • Designed for robust hot-plug performance
  • Stackable configuration up to 64 devices (1 base + 63 stack, 384-series cells)
  • Isolated differential daisy chain communication
  • Supports transformer or capacitor based isolation
  • Configurable SINC3 digital filter
  • Integrated hardware protector
  • Secondary protection for cell overtemperature and undertemperature
  • Secondary protection for cell overvoltage and undervoltage
  • Hardware protector function: SafeTI™-26262 ASIL-B compliant
  • Integrated cell-balancing MOSFET’s up to 150 mA
  • Designed to pass BCI testing
  • UART Host interface

Typical applications

  • Full electric, plug-in hybrid, and hybrid vehicles, Grid storage battery systems, Uninterruptible power supplies (UPS)
  • Automotive 12-V and 48-V Li-Ion battery systems, E-Bikes, E-Scooters

Products

Order Code Data­sheet Simu­lation Downloads Status Product seriesWinding StyleNumber of windingsL
(µH)
Zmax
(Ω)
IR
(mA)
RDC max.
(Ω)
VR
(V)
Samples
744242471SPEC
7 files Active i| Production is active. Expected lifetime: >10 years.WE-SLM SMT Common Mode Line Filter bifiliar 2 470 2200 400 0.35 80
Order Code Data­sheet Simu­lation
744242471SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Status Product seriesWinding StyleNumber of windingsL
(µH)
Zmax
(Ω)
IR
(mA)
RDC max.
(Ω)
VR
(V)
Samples