IC manufacturers Texas Instruments

IC manufacturers (97)

Texas Instruments BQ79616-Q1 | Demoboard BQ79616EVM-021

16-S automotive precision battery monitor, balancer and integrated protector with ASIL-D compliance

Overview

TopologyOther Topology
IC revisionB

Description

BQ79612-Q1, BQ79614-Q1 and BQ79616-Q1 provide high-accuracy cell voltage measurements in less than 200 µs for 12S, 14S and 16S battery modules in high-voltage battery management systems in HEV/EV. The family of monitors offers different channel options in the same package type, providing pin-to-pin compatibility and supporting high reuse of the established software and hardware across any platform. The integrated front-end filters enable the system to implement with simple, low voltage rating, differential RC filters on the cell input channels. The integrated, post-ADC, low-pass filters enable filtered, DC-like, voltage measurements for better state of charge (SOC) calculation. This device supports autonomous internal cell balancing with temperature monitoring to auto-pause and resume balancing to avoid an overtemperature condition.

Features

  • Qualified for automotive applications
  • AEC-Q100 Qualified with the following results:
  • Device temperature grade 1: –40°C to +125°C ambient operating temperature range
  • Device HBM ESD classification level 2
  • Device CDM ESD classification level C4B
  • Functional Safety-Compliant
  • Developed for functional safety applications
  • Documentation to aid ISO 26262 system design
  • Systematic capability up to ASIL D
  • Hardware capability up to ASIL D
  • +/- 1.5mV ADC accuracy
  • Pin-package and software compatible device family:
  • Stackable monitor 16S (BQ79616-Q1), 14S (BQ79614-Q1), and 12S (BQ79612-Q1)
  • Standalone monitor 48 V system (BQ75614-Q1)
  • Built-in redundancy path for voltage and temperature diagnostics
  • Highly accurate cell voltage measurements within 128 µs for all cell channels
  • Integrated post-ADC configurable digital low-pass filters
  • Supports bus bar connection and measurement
  • Built-in host-controlled hardware reset to emulate POR-like device reset
  • Supports internal cell balancing
  • Balancing current at 240 mA
  • Built-in balancing thermal management with automatic pause and resume control
  • Isolated differential daisy chain communication with optional ring architecture
  • Embedded fault signal and heartbeat through communication line
  • UART/SPI host interface/communication bridge device BQ79600-Q1
  • Built-in SPI master

Typical applications

  • Battery Management System (BMS) in hybrid and electric powertrain systems, Energy storage battery packs with Battery Management Systems

Products

Order Code Data­sheet Simu­lation Downloads Status Product seriesWinding StyleNumber of windingsL
(µH)
Zmax
(Ω)
IR
(mA)
RDC max.
(Ω)
VR
(V)
Samples
744242471SPEC
7 files Active i| Production is active. Expected lifetime: >10 years.WE-SLM SMT Common Mode Line Filter bifiliar 2 470 2200 400 0.35 80
Order Code Data­sheet Simu­lation
744242471SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Status Product seriesWinding StyleNumber of windingsL
(µH)
Zmax
(Ω)
IR
(mA)
RDC max.
(Ω)
VR
(V)
Samples