IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments CC1310F128RGZR | Demoboard TIDA-00646

Matched Precision Temperature Sensing Reference Design for Heat Cost Allocators

Overview

TopologyWireless Power Transfer
IC revision1.0

Description

The TIDA-00646 reference design demonstrates techniques for precision temperature sensing as required by heat cost llocators and other Internet of Things (IoT) applications. Heat cost allocators use the temperature differential between Room and Heater body to assign a share of the total cost of a central heating system among multiple users. TIDA-00646 achieves better than 0.5 degrees Celsius accuracy across a range of +20 to +85°C. The LMT70A CMOS sensors used in the design are available as matched pairs to eliminate the need for calibration during manufacturing, lowering OEM system cost. The design is compliant to the EN834 standard using the “two-sensor measurement method”.

Features

Remark: BOM and Schematics are added with main pdf.

Highly accurate temperature sensing across environment conditions: better than 0.5 degrees from +20 to +85degCMatching of two adjacent LMT70A sensors on Tape and Reel saves test and manufacturing costCC1310 SimpleLink(TM) wireless MCU provides single-chip solution for heat measurement and RF communicationsLow power operation down to 2.0V extends battery lifetimeCost-optimized two-layer PCB layout in HCA form factor

Typical applications

  • Heat Cost Allocators With w-MBus RF Protocol at 868 MHz up to 15-dBm Transmit Output Power (Compliant to EN834)
  • Internet of Things and Wearable Applications With Precise Temperature Sensing
  • Heat Cost Allocators With w-MBus RF Protocol at 868 MHz up to 15-dBm Transmit Output Power
  • Precision Temperature Sensing With Matched CMOS Sensors in Any Wireless Application
  • Precision Temperature Sensing With Matched CMOS Sensors in Any Wireless Application
  • Internet of Things and Wearable Applications With Precise Temperature Sensing

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
50% typ.(°)
C
Tol. C
VR(V (DC))
Size
Operating Temperature
Q
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
IR(mA)
IR 2(mA)
ISAT(mA)
RDC(mΩ)
Type
L(µH)
Tol. L
Test Condition L
Qmin.
Test Condition Q
RDC max.(mΩ)
IR(mA)
fres(MHz)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 525 nm, Green
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]525 nm
Emitting ColorGreen 
Peak Wavelength [typ.]515 nm
Luminous Intensity [typ.]450 mcd
Forward Voltage [typ.]3.2 V
Chip TechnologyInGaN 
Viewing Angle Phi 0° [typ.]140 °
Size0805 
Operating Temperature -40 °C up to +85 °C
Length2 mm
Width1.25 mm
Height0.7 mm
PackagingTape and Reel 
Check availability
SPECWE-PMI Power Multilayer Inductor, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Size0805 
Operating Temperature -40 °C up to +125 °C
Q-Factor17 
Length2 mm
Width1.2 mm
Height1.25 mm
Rated Current600 mA
Rated Current 2900 mA
Saturation Current200 mA
DC Resistance300 mΩ
TypeLow RDC 
Inductance6.8 µH
Inductance±20% 
Inductance1 MHz/ 5 mA 
DC Resistance375 mΩ
Self Resonant Frequency40 MHz
Check availability
SPECWE-KI SMT Wire Wound Ceramic Inductor, –, –

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Size0402A 
Operating Temperature -40 °C up to +125 °C
Length1 mm
Width0.55 mm
Height0.5 mm
Inductance0.0068 µH
Inductance±5% 
Inductance250 MHz 
Q-Factor20 
Q-Factor250 MHz 
DC Resistance83 mΩ
Rated Current680 mA
Self Resonant Frequency4800 MHz
Check availability
SPECWE-KI SMT Wire Wound Ceramic Inductor, –, –

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Size0402A 
Operating Temperature -40 °C up to +125 °C
Length1 mm
Width0.55 mm
Height0.5 mm
Inductance0.0075 µH
Inductance±5% 
Inductance250 MHz 
Q-Factor25 
Q-Factor250 MHz 
DC Resistance104 mΩ
Rated Current680 mA
Self Resonant Frequency5800 MHz
Check availability
SPECWE-KI SMT Wire Wound Ceramic Inductor, –, –

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Size0402A 
Operating Temperature -40 °C up to +125 °C
Length1 mm
Width0.55 mm
Height0.5 mm
Inductance0.012 µH
Inductance±5% 
Inductance250 MHz 
Q-Factor26 
Q-Factor250 MHz 
DC Resistance120 mΩ
Rated Current640 mA
Self Resonant Frequency3600 MHz
Check availability
SPECWE-KI SMT Wire Wound Ceramic Inductor, –, –

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Size0402A 
Operating Temperature -40 °C up to +125 °C
Length1 mm
Width0.55 mm
Height0.5 mm
Inductance0.018 µH
Inductance±5% 
Inductance250 MHz 
Q-Factor25 
Q-Factor250 MHz 
DC Resistance230 mΩ
Rated Current420 mA
Self Resonant Frequency3100 MHz
Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance1 pF
Capacitance±0.5pF 
Rated Voltage50 V (DC)
Size0402 
Operating Temperature -55 °C up to +125 °C
Q-Factor420 
Insulation Resistance10 GΩ
Ceramic TypeNP0 Class I 
Length1 mm
Width0.5 mm
Height0.5 mm
Pad Dimension0.25 mm
Packaging7" Tape & Reel 
Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance3.3 pF
Capacitance±0.5pF 
Rated Voltage50 V (DC)
Size0402 
Operating Temperature -55 °C up to +125 °C
Q-Factor466 
Insulation Resistance10 GΩ
Ceramic TypeNP0 Class I 
Length1 mm
Width0.5 mm
Height0.5 mm
Pad Dimension0.25 mm
Packaging7" Tape & Reel 
Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance100 pF
Capacitance±5% 
Rated Voltage50 V (DC)
Size0402 
Operating Temperature -55 °C up to +125 °C
Q-Factor1000 
Insulation Resistance10 GΩ
Ceramic TypeNP0 Class I 
Length1 mm
Width0.5 mm
Height0.5 mm
Pad Dimension0.25 mm
Packaging7" Tape & Reel 
Check availability
SPECWCAP-CSGP MLCCs 16 V(DC), –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance100 nF
Capacitance±10% 
Rated Voltage16 V (DC)
Size0402 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor5 %
Insulation Resistance5 GΩ
Ceramic TypeX7R Class II 
Length1 mm
Width0.5 mm
Height0.5 mm
Pad Dimension0.25 mm
Packaging7" Tape & Reel 
Check availability
SPECWCAP-CSGP MLCCs 10 V(DC), –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance1 µF
Capacitance±20% 
Rated Voltage10 V (DC)
Size0402 
Operating Temperature -55 °C up to +85 °C
Dissipation Factor15 %
Insulation Resistance0.05 GΩ
Ceramic TypeX5R Class II 
Length1 mm
Width0.5 mm
Height0.5 mm
Pad Dimension0.25 mm
Packaging7" Tape & Reel 
Check availability