IC manufacturers Texas Instruments

IC manufacturers (97)

Texas Instruments DAC161S997 | Demoboard DAC161S997EVM

DAC161S997 16-Bit DAC With Internal Reference and 4mA-to-20mA Current Loop Drive Evaluation Module

Overview

TopologyDAC
Input voltage2.7-3.6 V
Output 10.05 A
IC revisionA

Description

DAC161S997EVM helps evaluate the DAC161S997, 4-20mA Loop driver with SPI interface. This board is designed as a 2-Wire loop-powered transmitter. It has a MSP430G2553 MCU which comes preloaded with a firmware which communicates with PC Software and can read/write DAC register according to the user input on PC software. Board also provides Isolation between PC and the MCU+DAC.

Features

2-Wire Loop-powered configuration along with MCU helps prototyping remote sensor transmitterIsolated USB interface to PCCan be used with PC software or as a Standalone tranmitterHardware confirgurable Error o/p currentJTAG and GPIO header of MSP430

Typical applications

  • Loop-Power Transmitters
  • Actuator Control
  • Industrial Process Control
  • Two-Wire 4- to 20-mA Current-Loop Transmitter

Products

Order Code Data­sheet Downloads Product seriesApplicationInterface TypeTypeGenderPins
(pcs)
MountWorking Voltage
(V (AC))
Packaging Samples
65100516121SPEC
6 files WR-COM Mini USB 2.0 Type B SMT Horizontal 5 Contacts Mini USB Type B Horizontal Receptacle 5 SMT 30 Tape and Reel & Mylar
Order Code Data­sheet
65100516121SPEC
Samples
Order Code Data­sheet Downloads Product seriesApplicationInterface TypeTypeGenderPins
(pcs)
MountWorking Voltage
(V (AC))
Packaging Samples