Topology | Half-Bridge Converter symmetrical isolated |
Input voltage | 12-95 V |
Switching frequency | 200 kHz |
Output 1 | 5 V / 15 A |
The DRV8350H-EVM is a 15A, 3-phase brushless DC drive stage based on the DRV8350H gate driver and CSD19532Q5B NexFET™ power blocks. The module has individual DC bus and phase voltage sense as well as an external, individual low-side current shunt amplifier, making this evaluation module ideal for sensorless BLDC algorithms. The module supplies MCU 3.3V and 5V power blocks from a 12 V, 0.35A step down buck regulator. The driver can be configured in split rail and single rail power solutions. The drive stage has IDRIVE configuration, along with a fault pin and protection for short circuit, thermal, shoot-through, and under voltage conditions through configurable hardware. The EVM has an entire USB to MCU environment to program and evaluate the EVM using available trapezoidal drive firmware and GUI.
Order Code | Datasheet | Simulation | Downloads | Status | Product series | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | H (mm) | Fl (mm) | Packaging | L (µH) | IR (mA) | ISAT (A) | RDC (mΩ) | fres (MHz) | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | RDC max. (Ω) | Type | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
885012205061 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | 1 nF | ±10% | 50 | 0402 | -55 °C up to +125 °C | 2.5 | 10 GΩ | X7R Class II | 1 | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | |||
885012206034 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 16 V(DC) | 1 nF | ±10% | 16 | 0603 | -55 °C up to +125 °C | 3.5 | 10 GΩ | X7R Class II | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | |||
885012105010 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 10 V(DC) | 100 nF | ±20% | 10 | 0402 | -55 °C up to +85 °C | 5 | 5 GΩ | X5R Class II | 1 | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | |||
742792620 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CBF SMT EMI Suppression Ferrite Bead | – | – | – | 0603 | -55 °C up to +125 °C | – | – | – | 1.6 | 0.8 | 0.8 | 0.3 | – | – | 500 | – | – | – | 100 | 125 | 450 MHz | 1650 | 0.15 | Wide Band | |||
74404084331 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-LQS SMT Power Inductor | – | – | – | 8040 | -40 °C up to +125 °C | – | – | – | 8 | 8 | 4.2 | – | – | 330 | 660 | 0.9 | 865 | 3.55 | – | – | – | – | – | – |
Order Code | Datasheet | Simulation | |
---|---|---|---|
885012205061 | SPEC | ||
885012206034 | SPEC | ||
885012105010 | SPEC | ||
742792620 | SPEC | ||
74404084331 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | H (mm) | Fl (mm) | Packaging | L (µH) | IR (mA) | ISAT (A) | RDC (mΩ) | fres (MHz) | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | RDC max. (Ω) | Type | Samples |
---|