IC manufacturers Texas Instruments

IC manufacturers (96)

Texas Instruments LM22673

LM22673/LM22673-Q1 42V, 3A SIMPLE SWITCHER®, Step-Down Voltage Regulator with Features

Overview

TopologyBuck Converter
Input voltage4.5-42 V
Output 13.3 V / 3 A
IC revisionO

Description

The LM22673 switching regulator provides all of the functions necessary to implement an efficient high voltage step-down (buck) regulator using a minimum of external components. This easy to use regulator incorporates a 42V N-channel MOSFET switch capable of providing up to 3A of load current. Excellent line and load regulation along with high efficiency (>90%) are featured. Voltage mode control offers short minimum on-time, allowing the widest ratio between input and output voltages. Internal loopcompensation means that the user is free from the tedious task of calculating the loop compensation components. Fixed 5V output and adjustable output voltage options are available. A switching frequency of 500 kHz allows for small external components and good transient response. An adjustable soft-start feature is provided through the selection of a singleexternal capacitor. In addition, the switch current limit can be programmed with a single external resistor, allowing solution optimization. The LM22673 also has built in thermal shutdown, and current limiting to protect against accidental overloads.The LM22673 is a member of Texas Instruments' SIMPLE SWITCHER® family. The SIMPLE SWITCHER® concept provides for an easy to use complete design using a minimum number of external components and the TI WEBENCH® design tool. TI's WEBENCH® tool includes features such as external component calculation, electrical simulation, thermal simulation, and Build-It boards for easy design-in.

Features

  • Wide Input Voltage Range: 4.5V to 42V
  • Internally Compensated Voltage Mode Control
  • Stable with Low ESR Ceramic Capacitors
  • 120 mΩ N-Channel MOSFET PFM Package
  • 100 mΩ N-Channel MOSFET SO PowerPAD Package
  • Output Voltage Options:– ADJ (Outputs as Low as 1.285V)
  • 5.0 (Output Fixed to 5V)
  • ±1.5% Feedback Reference Accuracy
  • Switching Frequency of 500 kHz
  • 40°C to 125°C Operating JunctionTemperature Range
  • Adjustable Soft-Start Adjustable Current Limit
  • Integrated Boot-Strap Diode
  • Fully Webench® Enabled
  • LM22673-Q1 is an Automotive Grade Product that is AEC-Q100 Grade 1 Qualified (-40°C to+125°C Junction Temperature)

Typical applications

  • Industrial Control
  • Conversions from Standard 24V, 12V and 5V
  • Embedded Systems
  • Telecom and Datacom Systems

Products

Order Code Data­sheet Simu­lation Downloads Product seriesL
(µH)
IRP,40K
(A)
ISAT
(A)
RDC max.
(mΩ)
fres
(MHz)
SizeVersion Samples
744771008SPEC
8 files WE-PD SMT Power Inductor 8.2 8.5 6.2 20 25 1260 Standard
Order Code Data­sheet Simu­lation
744771008SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesL
(µH)
IRP,40K
(A)
ISAT
(A)
RDC max.
(mΩ)
fres
(MHz)
SizeVersion Samples