Topology | Boost Converter |
Input voltage | 6-20 V |
Output 1 | 12 V / 1.75 A |
Output 2 | 12 V / 1.75 A |
IC revision | A |
This reference design is a high power, wide input voltage range circuit that uses synchronous boost controllers in a dual-phase configuration outputting four (4) switchable 12-V rails that each can supply up to 2.5 A with diagnostic features; plus a dual synchronous buck that generates two high current, lower voltage rails.
Order Code | Datasheet | Downloads | Status | Product series | Application | PCB/Cable/Panel | Modularity | Wire Section | Pins (Value) (pcs) | Rows | H (mm) | Gender | Type | IR (A) | Packaging | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
691101710002 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 101 - 5.00 mm Horizontal Entry Modular | Wire Protector | PCB | Yes | 26 to 14 (AWG) 0.5 to 2.5 (mm²) | 2 | – | 12.6 | – | Horizontal | 16 | Box | ||
61300211121 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm THT Pin Header | – | – | – | – | 2 | Single | – | Pin Header | Straight | 3 | Bag | ||
61300311121 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm THT Pin Header | – | – | – | – | 3 | Single | – | Pin Header | Straight | 3 | Bag |
Order Code | Datasheet | |
---|---|---|
691101710002 | SPEC | |
61300211121 | SPEC | |
61300311121 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Status | Product series | Application | PCB/Cable/Panel | Modularity | Wire Section | Pins (Value) (pcs) | Rows | H (mm) | Gender | Type | IR (A) | Packaging | Samples |
---|