IC manufacturers Texas Instruments

IC manufacturers (96)

Texas Instruments LM5006

LM5006 80V, 600 mA Constant On-Time Buck Switching Regulator

Overview

TopologyBuck Converter
Input voltage6-75 V
Switching frequency300-1280 kHz
Output 15 V / 0.5 A
IC revision B

Description

The LM5006 Step Down Switching Regulator features all of the functions needed to implement a low cost, efficient Buck bias regulator. This high voltage regulator contains an 80V N-Channel MOSFET Switch and a startup regulator. The device is easy to implement and is provided in an VSSOP-10 package.The regulator’s control scheme uses an on-time inversely proportional to VIN. This feature results in the operating frequency remaining relatively constant with line and load variations. The control scheme requires no loop compensation, resulting in fast transient response. An intelligent current limit is implemented with a forced off-time which is inversely proportional to VOUT. This scheme ensures short circuit control while providing minimum foldback.Other features include: Thermal Shutdown, VCC Under Voltage Lock-out, Max Duty Cycle Limiter, a Pre-charge Switch, a programmable Under VoltageDetector with a status flag output, and a gate driver output for a synchronous rectifier.

Features

  • Operating Input Voltage Range: 6V to 75V
  • Integrated 80V, N-Channel Buck Switch
  • Internal Start-Up Regulator
  • No Loop Compensation Required
  • Ultra-Fast Transient Response
  • Operating Frequency Remains Constant with Line and Load Variations
  • Adjustable Output Voltage from 2.5V
  • Precision Internal Reference, ±2.5%
  • Intelligent Current Limit Reduces Foldback
  • Programmable Input UV Detector with Status Flag Output
  • Gate Output Driver for Synchronous Rectifier
  • Pre-Charge Switch Enables Bootstrap Gate Drive with no Load
  • Thermal Shutdown

Typical applications

  • +42V Automotive Systems
  • Secondary High Voltage Post Regulator
  • Non-Isolated Telecommunication Buck Regulator

Products

Order Code Data­sheet Simu­lation Downloads Product seriesL
(µH)
IRP,40K
(A)
ISAT
(A)
RDC max.
(mΩ)
fres
(MHz)
SizeVersion Samples
744771182SPEC
8 files WE-PD SMT Power Inductor 82 3.05 1.9 135 7.2 1260 Standard
Order Code Data­sheet Simu­lation
744771182SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesL
(µH)
IRP,40K
(A)
ISAT
(A)
RDC max.
(mΩ)
fres
(MHz)
SizeVersion Samples