Topology | Buck Converter |
Input voltage | 12-75 V |
Output 1 | 10.3 V / 1 A |
IC revision | A |
LM5010 High Voltage 1A Step Down Switching RegulatorThe LM5010EVAL evaluation board provides the design engineer with a fully functional buck regulator,employing the constant on-time (COT) operating principle. This evaluation board provides a 10V outputfrom an input range of 12V - 75V. The circuit provides load currents > 1A, with the current limit set at≊1.3A.
Input Voltage Range: 8 V to 75 VValley Current Limit at 1.25 ASwitching Frequency Can Exceed 1 MHzIntegrated N-Channel Buck SwitchIntegrated Startup RegulatorNo Loop Compesation RequiredUltra-Fast Transient ResponseOperating Frequency Remains Constant With Load and Line VariationsMaximum Duty Cycle Limited During StartupAdjustable Output VoltagePrecision 2.5 V Feedback ReferenceThermal Shutdown
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | ISAT (A) | RDC max. (mΩ) | fres (MHz) | Size | Version | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7447714101 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-PD SMT Power Inductor | 100 | 1.8 | 198 | 5.9 | 1050 | Performance |
Order Code | Datasheet | Simulation | |
---|---|---|---|
7447714101 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | ISAT (A) | RDC max. (mΩ) | fres (MHz) | Size | Version | Samples |
---|