| Topology | Flyback Converter |
| Input voltage | 36-75 V |
| Output 1 | 10 V / 0.04 A |
| Output 2 | 10 V / 0.12 A |
| Output 3 | 5 V / 0.08 A |
An isolated bias supply is implemented in this evaluation board with LM5017 Constant-On-Time regulator using a coupled inductor. LM5017 regulator integrates both the high and low side power switches essential for creating isolated converter. The input voltage range is 36V to 75V and it drives an output of 5V @ 80mA.
36V to 75V InputPrimary side output: 10V output at 40mASecondary side output 1: 5V output at 80mASecondary side output 2: 10V output at 120mAThis fully-functional evaluation board is supported with design files, a demo, and an application note
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | VIN | VOut1 (V) | IOut1 (mA) | VOut2 (V) | IOut2 (mA) | Vbuck (V) | L (µH) | NPRI : NSEC | ISAT (mA) | LS (µH) | VT (V (AC)) | fswitch (kHz) | Mount | L (mm) | W (mm) | H (mm) | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 750312924 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-IBTI Isolated Buck Transformers | 36 - 75 V (DC) | 10 | 120 | 5 | 80 | 10 | 26 | 2:2:1 | 550 | 1 | 1500 | 750 | SMT | 8.35 | 9.5 | 6.35 |
| Samples |
|---|
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | VIN | VOut1 (V) | IOut1 (mA) | VOut2 (V) | IOut2 (mA) | Vbuck (V) | L (µH) | NPRI : NSEC | ISAT (mA) | LS (µH) | VT (V (AC)) | fswitch (kHz) | Mount | L (mm) | W (mm) | H (mm) | Samples |
|---|