IC manufacturers Texas Instruments

IC manufacturers (97)

Texas Instruments LM5021-1 | Demoboard PMP8688

Small Automotive High Input Voltage 3W Isolated Flyback, 50V…600Vin to 15V@200mA Reference Design

Overview

TopologyFlyback Converter
Input voltage50-600 V
Output 115 V / 0.2 A
IC revisionB

Description

This simple isolated flyback converts 50V…600Vin to 15V@200mA. The LM5021-1 controller is suitable for green mode converters due to pulse skip mode. Since the input maximum voltage is 600V, the pulse skip mode improves the efficiency due to the reduction of the switching losses.

Features

  • Wide Vin capability (50 to 600V DC)
  • Duty cycle restriction to 80%
  • 84% full load efficiency
  • Less than 70mW consumed at no load
  • Pulse skipping mode resulting in reduction of switching losses
  • Low component count (as there is no need for external slope compensation) with LM5021-1

Products

Order Code Data­sheet Simu­lation Downloads Product seriesVINVOut1
(V)
IOut1
(A)
Vaux
(V)
fswitch
(kHz)
L
(mH)
NPRI : NSEC : NAUXISAT
(mA)
VT
(V (AC))
L
(mm)
W
(mm)
H
(mm)
MountSize Samples
750370140SPEC
4 files MID-OLTI Offline Flyback Transformers for Texas Instruments 85 - 265 V (AC) 15 0.2 15 132 6 6.2:1:1 310 5000 22.2 25 16 THT EE20/10/6
Order Code Data­sheet Simu­lation
750370140SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesVINVOut1
(V)
IOut1
(A)
Vaux
(V)
fswitch
(kHz)
L
(mH)
NPRI : NSEC : NAUXISAT
(mA)
VT
(V (AC))
L
(mm)
W
(mm)
H
(mm)
MountSize Samples