IC manufacturers Texas Instruments

IC manufacturers (97)

Texas Instruments LM5023-2NBEVM

LM5023 19V 65W Notebook Adapter Evaluation Module

Overview

TopologyFlyback Converter
Input voltage90-264 V
Switching frequency130 kHz
Output 119 V / 3.43 A
IC revision6

Description

The Texas Instruments LM5023-2NBEVM evaluation module (EVM) is a fully assembled and tested circuit for evaluating the LM5023 AC-DC Quasi-Resonant Current Mode PWM Controller. This is a 65W evaluation modules for off-line notebook adapter applications.

Features

  • Standby power <30mW
  • Output voltage regulation <1%
  • Efficiency >88%

Typical applications

  • Notebook adapter application

Products

Order Code Data­sheet Simu­lation Downloads Product seriesVINVOut1
(V)
IOut1
(A)
Vaux
(V)
fswitch
(kHz)
L
(µH)
NPRI : NSEC : NAUXISAT
(A)
VT
(V (AC))
L
(mm)
W
(mm)
H
(mm)
MountSize Samples
750313417SPEC
5 files MID-OLTI Offline Flyback Transformers for Texas Instruments 85 - 265 V (AC) 19 3.43 10 70 - 130 400 6:1:0.55 3.3 1875 27.03 32.31 13.97 SMT EFD25
Order Code Data­sheet Simu­lation
750313417SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesVINVOut1
(V)
IOut1
(A)
Vaux
(V)
fswitch
(kHz)
L
(µH)
NPRI : NSEC : NAUXISAT
(A)
VT
(V (AC))
L
(mm)
W
(mm)
H
(mm)
MountSize Samples