| Topology | Flyback Converter |
| Input voltage | 85-265 V |
| Output 1 | 3.16 V / 0.62 A |
| Output 2 | 13 V / 0.14 A |
| Output 3 | 13 V / 0 A |
| IC revision | A |
This reference design uses the LM5023 quasi-resonant flyback controller to generate isolated 3.16V and 13V outputs from an universal input. The regulated 3.16V output provides up to 620mA of output current, while the unregulated 13V output is capable of providing up to 135mA.
Remark: BOM is added with Schematic pdf.
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | IR (A) | L (mH) | RDC max. (mΩ) | VR (V (AC)) | VT (V (AC)) | Material | L (mm) | W (mm) | H (mm) | Mount | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 744821039 | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CMB Common Mode Power Line Choke | 0.3 | 39 | 3000 | 250 | 1500 | MnZn | 15.8 | 7.8 | 18 | THT |
| Samples |
|---|
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | IR (A) | L (mH) | RDC max. (mΩ) | VR (V (AC)) | VT (V (AC)) | Material | L (mm) | W (mm) | H (mm) | Mount | Samples |
|---|