| Topology | Forward Converter |
| Input voltage | 24-36 V |
| Output 1 | 12 V / 2.5 A |
| IC revision | 1 |
PMP11478 is an isolated active clamp forward converter accepts a voltage range of 24-36V and delivers a 12V output at 2.5A. This design uses the LM5026 active clamp current-mode controller. Output voltage regulation is maintained using an LMV431 shunt regulator and opto-coupler feedback. Schottky rectifiers allow for holdup of 2.5ms using the stored charge of the output capacitors. The isolation voltage is 2250 VDC meeting basic insulation requirements
REMARK:BOM AND SCHEMATIC IS ADDED WITH TEST RESULT PDF
Active clamp forward control for higher power densityIsolated outputSynchronization capabilityWide bandwidth feedback for improved transient responseOvercurrent and hiccup protection
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | ISAT,10% (A) | ISAT,30% (A) | IR,40K (A) | IRP,40K (A) | RDC max. (mΩ) | fres (MHz) | Size | Version | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 7447709220 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-PD SMT Power Inductor | 22 | 6.5 | 8 | 5.3 | 7 | 28 | 10 | 1210 | Standard |
| Order Code | Datasheet | Simulation | |
|---|---|---|---|
![]() | 7447709220 | SPEC |
| Samples |
|---|
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | ISAT,10% (A) | ISAT,30% (A) | IR,40K (A) | IRP,40K (A) | RDC max. (mΩ) | fres (MHz) | Size | Version | Samples |
|---|