Topology | Buck Converter |
Input voltage | 13-50 V |
Output 1 | 11 V / 12.5 A |
IC revision | A |
PMP20818 is a holdup reference design that uses the LM3481 non-synchronous boost and LM5141-Q1 synchronous buck controllers. When the 12V input supply is available, the buck converter is disabled, and the boost converter charges a capacitive holdup bank. In the event of a power outage, the boost converter is disabled, and the buck converter is enabled to holdup the 12V input rail for 15ms with a load of 12.5A.
Order Code | Datasheet | Downloads | Product series | Pins | Rows | Gender | Type | IR (A) | Packaging | Color | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 60900213421 | SPEC | 3 files | WR-PHD 2.54 mm Multi-Jumper Jumper with Test Point | 1 | – | Jumper | – | 3 | Bag | Black | |
![]() | 61300211121 | SPEC | 6 files | WR-PHD 2.54 mm THT Pin Header | 2 | Single | Pin Header | Straight | 3 | Bag | – | |
![]() | 61300311121 | SPEC | 6 files | WR-PHD 2.54 mm THT Pin Header | 3 | Single | Pin Header | Straight | 3 | Bag | – |
Order Code | Datasheet | |
---|---|---|
![]() | 60900213421 | SPEC |
![]() | 61300211121 | SPEC |
![]() | 61300311121 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Product series | Pins | Rows | Gender | Type | IR (A) | Packaging | Color | Samples |
---|