Topology | FlyBuck (Double Buck) |
Input voltage | 10-14 V |
Output 1 | 12 V / 0.01 A |
Output 2 | 7 V / 0.3 A |
Output 3 | 30 V / 0.08 A |
Output 4 | 12 V / 0.5 A |
IC revision | B |
REMARK: BOM AND SchematiC is added
Order Code | Datasheet | Simulation | Downloads | Product series | VIN | VOut1 (V) | IOut1 (mA) | VOut2 (V) | IOut2 (mA) | VOut3 (V) | IOut3 (mA) | Vbuck (V) | L (µH) | NPRI : NSEC | ISAT (A) | LS (µH) | VT (V (AC)) | fswitch (kHz) | Mount | L (mm) | W (mm) | H (mm) | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 750316586 | SPEC | 7 files | WE-IBTI Isolated Buck Transformers | 10 - 14 V (DC) | 7 | 300 | 12 | 50 | 30 | 75 | -12 | 150 | 1.69:1:1.69:4.07 | 1.3 | 1.7 | 4000 | 200 | THT | 22.2 | 25 | 16 |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | VIN | VOut1 (V) | IOut1 (mA) | VOut2 (V) | IOut2 (mA) | VOut3 (V) | IOut3 (mA) | Vbuck (V) | L (µH) | NPRI : NSEC | ISAT (A) | LS (µH) | VT (V (AC)) | fswitch (kHz) | Mount | L (mm) | W (mm) | H (mm) | Samples |
---|