Topology | Buck Converter |
Input voltage | 65 V |
Switching frequency | 1000 kHz |
Output 1 | 5 V |
IC revision | E1 |
This reference design showcases non-isolated power supply architectures for protection relays with analog input/output and communication modules generated from 5-, 12-, or 24-V DC input. To generate the power supplies the design uses DC/DC converters with an integrated FET, a power module with an integrated inductor for size- and design-time-constrained applications, a HotRod™ package type for applications requiring low EMI and linear regulators (LDOs) for low ripple. Protections include a flat clamp TVS for input transient protection, an eFuse with configurable load current for overload protection and an ideal diode controller for input reversal protection. Additional features include an auto-switching power MUX, an analog temperature sensor, an input OK indication, a “no load” detection and a voltage supervisor.
Order Code | Datasheet | Simulation | Downloads | Status | Product series | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | H (mm) | Fl (mm) | Packaging | L (µH) | IRP,40K (A) | RDC max. (mΩ) | fres (MHz) | Version | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
885012206034 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 16 V(DC) | 1 nF | ±10% | 16 | 0603 | -55 °C up to +125 °C | 3.5 | 10 GΩ | X7R Class II | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | – | – | – | – | – | |||
7447789147 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-PD SMT Power Inductor | – | – | – | 7332 | -40 °C up to +125 °C | – | – | – | 7.3 | 7.3 | 3.2 | – | – | 47 | 1.25 | 360 | 13.5 | Robust |
Order Code | Datasheet | Simulation | |
---|---|---|---|
885012206034 | SPEC | ||
7447789147 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | H (mm) | Fl (mm) | Packaging | L (µH) | IRP,40K (A) | RDC max. (mΩ) | fres (MHz) | Version | Samples |
---|