Topology | Buck Converter |
Input voltage | 15-80 V |
Output 1 | 12 V / 1 A |
IC revision | A |
The LM5161PWPBKEVM evaluation board provides a fully functional buck regulator, employing the constant on-time (COT) operating principle. This evaluation board provides a 12-V output over an input range of 15V to 80 V. The circuit delivers load currents to 1.0 A. The application schematic is setup up to operate from a 48 V nominal bus. The nominal switching frequency is approximately 300 kHz. The high side and low side MOSFETs are integrated inside the LM5161.
15V to 80V input voltage range12V target output voltageDelivers up to 1.0A output load currentFPWM mode pin feature to choose between CCM and DCM
Order Code | Datasheet | Simulation | Downloads | Status | Product series | Pins (Value) (pcs) | Rows | H (mm) | Gender | Type | IR (A) | Packaging | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
784770101 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | – | 2 | – | 8 | – | – | 2.1 | – | |||
61300211121 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm THT Pin Header | 2 | Single | – | Pin Header | Straight | 3 | Bag | ||
61300311121 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm THT Pin Header | 3 | Single | – | Pin Header | Straight | 3 | Bag |
Order Code | Datasheet | Simulation | |
---|---|---|---|
784770101 | SPEC | ||
61300211121 | SPEC | – | |
61300311121 | SPEC | – |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | Pins (Value) (pcs) | Rows | H (mm) | Gender | Type | IR (A) | Packaging | Samples |
---|