| Topology | Buck Converter |
| Input voltage | 15-100 V |
| Output 1 | 12 V / 1 A |
| IC revision | A |
The LM5164-Q1 synchronous buck converter is designed to regulate over a wide input voltage range, minimizing the need for external surge suppression components. A minimum controllable on-time of 50 ns facilitates large step-down conversion ratios, enabling the direct step-down from a 48-V nominal input to low-voltage rails for reduced system complexity and solution cost. The LM5164-Q1 operates during input voltage dips as low as 6 V, at nearly 100% duty cycle if needed, making it an excellent choice for high-performance 48-V battery automotive applications and MHEV/EV systems.
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT (A) | RDC max. (mΩ) | fres (MHz) | Size | Version | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 744778115 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | WE-PD SMT Power Inductor | 15 | 2.25 | 1.75 | 130 | 26 | 7332 | Standard | ||
![]() | 7447714680 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-PD SMT Power Inductor | 68 | – | 2.2 | 132 | 8 | 1050 | Performance |
| Order Code | Datasheet | Simulation | |
|---|---|---|---|
![]() | 744778115 | SPEC | |
![]() | 7447714680 | SPEC |
| Samples |
|---|
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT (A) | RDC max. (mΩ) | fres (MHz) | Size | Version | Samples |
|---|