IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments LM5164 | Demoboard TIDA-010030

Accurate gauging and 50-µA standby current, 13S, 48-V Li-Ion battery pack reference design

Overview

TopologyBuck Converter
Input voltage48-55 V
Switching frequency1000 kHz
Output 16 V
IC revisionA

Description

This reference design is a low standby and ship mode current consumption and high SOC gauging accuracy 13S, 48-V Li-ion battery pack design. It monitors each cell voltage, pack current and temperature with high accuracy and protects the Li-ion battery pack against overvoltage, undervoltage, over temperature and over current situations. The SOC gauging, based on bq34z100-g1, takes advantage of an impedance tracking algorithm and achieves as high as 2% accuracy at room temperature. Through a well-designed auxiliary power supply strategy and high efficiency, low quiescent current DC-DC converter LM5164, this design achieves 50-μA stand-by and 5-μA ship mode consumption, saving more energy and allowing longer shipping time and idle time. Also, this design supports a well running firmware, which helps to decrease product research time.

Features

  • 2% battery pack SOC accuracy at room temperature
  • 50-μA current consumption when in standby mode
  • 15-μA current consumption when in shipping mode
  • Robust and programmable protection, including: cell over voltage, cell under voltage, overcurrent discharge, short circuit, overtemperature and undertemperature
  • Support 100-mA cell balancing
  • High-side charging and discharging MOSFETs and support pre-discharge function

Typical applications

  • Motor drives, drones
  • e-bike battery pack / e-scooter battery pack / Mowing robot battery pack / UPS Li-Ion battery pack / Other over 10S battery pack applications
  • Appliances, power and garden tools
  • telecom

More information

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
2θ50% typ.(°)
L(µH)
ISAT(A)
fres(MHz)
Size
Version
Pins
Mount
L(mm)
H(mm)
IR(mA)
Working Voltage(V (AC))
Operating Temperature
Packaging
Z @ 100 MHz(Ω)
Zmax(Ω)
Test Condition Zmax
IR 2(mA)
RDC max.(Ω)
Type
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 625 nm, Red
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]625 nm
Emitting ColorRed 
Peak Wavelength [typ.]630 nm
Luminous Intensity [typ.]250 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
–
–
–
Size0603 
–
–
MountSMT 
Length1.6 mm
Height0.7 mm
–
–
Operating Temperature -40 °C up to +85 °C
PackagingTape and Reel 
–
–
–
–
–
–
–Check availability
SPECWE-CBF SMT EMI Suppression Ferrite Bead, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
Size0603 
VersionSMT 
–
MountSMT 
Length1.6 mm
Height0.8 mm
Rated Current200 mA
–
Operating Temperature -55 °C up to +125 °C
–
Impedance @ 100 MHz600 Ω
Maximum Impedance720 Ω
Maximum Impedance200 MHz 
Rated Current 2850 mA
DC Resistance0.45 Ω
TypeWide Band 
–Check availability
SPECWE-PD SMT Power Inductor, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Inductance68 µH
Saturation Current1.6 A
Self Resonant Frequency9.4 MHz
Size1030 
VersionPerformance 
Pins2 
MountSMT 
Length10 mm
Height3 mm
Rated Current1100 mA
–
Operating Temperature -40 °C up to +150 °C
–
–
–
–
–
DC Resistance0.33 Ω
–
–Check availability
SPECWR-PHD Pin Header - Single, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
Pins14 
MountTHT 
Length35.56 mm
–
Rated Current3000 mA
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
–
–
–
–
–
TypeStraight 
–Check availability
SPECWR-PHD Pin Header - Single, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
Pins2 
MountTHT 
Length5.08 mm
–
Rated Current3000 mA
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
–
–
–
–
–
TypeStraight 
–Check availability
SPECWR-PHD Pin Header - Single, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
Pins4 
MountTHT 
Length10.16 mm
–
Rated Current3000 mA
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
–
–
–
–
–
TypeStraight 
–Check availability