Topology | Buck Converter |
Input voltage | 3-65 V |
Output 1 | 5 V / 0.5 A |
The LM5166EVM evaluation module (EVM) is designed to showcase the performance and all features ofthe LM5166, wide-VIN, synchronous buck DC/DC buck converter with ultra-low no-load supply current.The design is packaged in a miniature footprint with low component count. It operates over a wide inputvoltage range of 3 V to 65 V to deliver a 3.3-V output with better than 2% setpoint accuracy. Low-dropoutperformance whenever the input voltage decreases below the output voltage setpoint is available with100% duty cycle conduction of the high-side MOSFET. By virtue of the LM5166's constant-on-time (COT)control scheme and diode emulation, the no-load supply current is only 12 μA at 24-V input.
4.5V to 65V input voltage range3.3V target output voltageUltra-high power conversion efficiency: >85% at an output of 3.3 V and above 10 mA load (input voltage 12 V)COT or PFM control architectureNo-load supply current as low as 12µA
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | ISAT (A) | RDC max. (mΩ) | fres (MHz) | Size | Version | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7447714151 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-PD SMT Power Inductor | 150 | 1.4 | 300 | 4.9 | 1050 | Performance |
Order Code | Datasheet | Simulation | |
---|---|---|---|
7447714151 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | ISAT (A) | RDC max. (mΩ) | fres (MHz) | Size | Version | Samples |
---|