Topology | Buck Converter |
Input voltage | 3-65 V |
Output 1 | 3.3 V / 0.5 A |
The LM5166EVM-C50A EVM is designed to use a regulated or non-regulated high-voltage input rail (3.0 Vto 65 V) to produce a tightly regulated output voltage of 5 V at continuous current levels up to 500 mA. Inparticular, the current limit is set to one of two pre-defined levels to optimize inductor size and maximizeefficiency. The EVM's maximum output current is configured by default to 500 mA but can be changed to300 mA by suitable component selection.
6V to 65V input voltage range5V target output voltageUltra-high power conversion efficiency: >90% at an output of 5 V and above 1 mA load (input voltage 12 V)COT or PFM control architectureNo-load supply current as low as 12µA
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IR (A) | ISAT (A) | RDC (mΩ) | fres (MHz) | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
74404063470 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-LQS SMT Power Inductor | 47 | 1.06 | 1.3 | 315 | 14 |
Order Code | Datasheet | Simulation | |
---|---|---|---|
74404063470 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IR (A) | ISAT (A) | RDC (mΩ) | fres (MHz) | Samples |
---|