Topology | Buck Converter |
Input voltage | 6-24 V |
Switching frequency | 50-600 kHz |
Output 1 | 3.3 V |
IC revision | E2 |
This reference design implements a five-segment LED smart stack light with 20 LEDs used in factory floor and industrial process automation of greater complexity. An IO-Link interface is implemented for controlling the stack light and reading back status information. The design features low power consumption to be powered through the IO-Link interface.This signal light reference design demonstrates how the power dissipation of the RGB LED driver can be reduced by 30% and the range of the brightness control can be extended. Automatic brightness control adapts the brightness to ambient light. The reference design uses a simple PWM to modify the output voltage of a switching regulator to implement dynamic headroom control.
Flexible and easy-to-control RGB LED tower light designDifferent implemented modes: demo, temperature, humidity, stacklightFully controllable through IO-linkFive segments consisting of 20 RGB LEDsDynamic headroom control of linear RGB LED driver to reduce power consumption by 30%Automatic brightness control
Order Code | Datasheet | Simulation | Downloads | Status | Product series | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | Q | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | Fl (mm) | L (µH) | ISAT (A) | fres (MHz) | Mount | Pins (Value) (pcs) | Rows | H (mm) | Gender | Type | IR (A) | Packaging | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
885012006057 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | 100 pF | ±5% | 50 | 0603 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 1.6 | 0.8 | 0.4 | – | – | – | – | – | – | 0.8 | – | – | – | 7" Tape & Reel | |||
885012206083 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | 1 nF | ±10% | 50 | 0603 | -55 °C up to +125 °C | – | 2.5 | 10 GΩ | X7R Class II | 1.6 | 0.8 | 0.4 | – | – | – | – | – | – | 0.8 | – | – | – | 7" Tape & Reel | |||
885012205031 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 16 V(DC) | 10 nF | ±10% | 16 | 0402 | -55 °C up to +125 °C | – | 3.5 | 10 GΩ | X7R Class II | 1 | 0.5 | 0.25 | – | – | – | – | – | – | 0.5 | – | – | – | 7" Tape & Reel | |||
885012209028 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | 10 µF | ±10% | 25 | 1210 | -55 °C up to +125 °C | – | 5 | 0.01 GΩ | X7R Class II | 3.2 | 2.5 | 0.3 | – | – | – | – | – | – | 2 | – | – | – | 7" Tape & Reel | |||
744066101 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-TPC SMT Tiny Power Inductor | – | – | – | 1038 | -40 °C up to +125 °C | – | – | – | – | 10 | 10 | – | 100 | 1.2 | 6 | SMT | 2 | – | 3.8 | – | – | 1.15 | – | |||
61300211121 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm THT Pin Header | – | – | – | – | -40 °C up to +105 °C | – | – | 1000 MΩ | – | 5.08 | – | – | – | – | – | THT | 2 | Single | – | Pin Header | Straight | 3 | Bag |
Order Code | Datasheet | Simulation | |
---|---|---|---|
885012006057 | SPEC | ||
885012206083 | SPEC | ||
885012205031 | SPEC | ||
885012209028 | SPEC | ||
744066101 | SPEC | ||
61300211121 | SPEC | – |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | Q | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | Fl (mm) | L (µH) | ISAT (A) | fres (MHz) | Mount | Pins (Value) (pcs) | Rows | H (mm) | Gender | Type | IR (A) | Packaging | Samples |
---|