| Topology | Flyback Converter |
| Input voltage | 20-28 V |
| Switching frequency | 12-350 kHz |
| Output 1 | 19 V / 0.25 A |
| Output 2 | 6 V / 0.25 A |
This document analyzes two methods to increase the drive current from integrated gate-driver ICs. The performance of both the methods is compared by building boards and testing them at various conditions.These circuits are discussed in further detail in subsequent sections.
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | VIN | VOut1 (V) | IOut1 (A) | VOut2 (V) | IOut2 (A) | L (µH) | n | ISAT (A) | LS (µH) | VT (V (AC)) | Size | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 750344600 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-FLYTI Flyback Transformers | 20 - 28 V (DC) | 19 | 0.25 | 6 | 0.25 | 35 | 3:3:1 | 1.5 | 1 | 1500 | EP7 |
| Samples |
|---|
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | VIN | VOut1 (V) | IOut1 (A) | VOut2 (V) | IOut2 (A) | L (µH) | n | ISAT (A) | LS (µH) | VT (V (AC)) | Size | Samples |
|---|