Topology | Other Topology |
Input voltage | 0.48-42 V |
IC revision | D |
The DRV8145H-Q1EVM evaluation module showcases the features and performance of the DRV8145H Hotrod. Featuring a fully integrated half-bridge driver intended for a wide range of automotive applications, it is intended for high current applications with a 4.5-V to 35-V operating voltage and a 46-A max output current.
46-A max output currentConfigurable slew rate and spread spectrum clocking for low EMIIntegrated current sense and regulation through IPROPIHardware PWM Control
Order Code | Datasheet | Simulation | Downloads | Status | Product series | Pins (pcs) | Application | PCB/Cable/Panel | Modularity | Type | Wire Section | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC max. (mΩ) | Material | LR (µH) | fres (MHz) | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 7443320100 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-HCC SMT High Current Cube Inductor | 2 | – | – | – | – | – | 1 | 34 | 30.6 | 33.5 | 2.5 | Ferrite | 0.9 | 96 | ||
![]() | 691256610002 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 2566 - 10.16 mm Horizontal Entry w. Rising Cage Clamp Glow Wire | 2 | Rising Cage Clamp | PCB | No | Horizontal | 6 to 20 (AWG) 13.30 to 0.52 (mm²) | – | – | – | – | – | – | – | – |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 7443320100 | SPEC | |
![]() | 691256610002 | SPEC | – |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | Pins (pcs) | Application | PCB/Cable/Panel | Modularity | Type | Wire Section | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC max. (mΩ) | Material | LR (µH) | fres (MHz) | Samples |
---|