Topology | Half-Bridge Converter symmetrical isolated |
Input voltage | 36-60 V |
Output 1 | 1 V / 40 A |
IC revision | A |
The PMP4497 is a GaN-based reference design solution for the Vcore such as FPGA, ASIC applications. With high integration and low switching loss, the GaN module LMG5200 enables a high efficiency single stage from 48V to 1.0V solution to replace the traditional 2-stage solution. This design shows the GaN performance and the system advantages, compared with the 2-stages solution. A low cost ER18 planar PCB transformer is embedded on the board. The design was achieved in a compact form factor (45mm26mm11mm). The size could be further reduced by optimizing frequency and components.
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT (A) | RDC max. (mΩ) | fres (MHz) | Size | Version | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7447785004 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-PD SMT Power Inductor | 4.7 | 2.65 | 2.5 | 78 | 53 | 6033 | Robust |
Order Code | Datasheet | Simulation | |
---|---|---|---|
7447785004 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT (A) | RDC max. (mΩ) | fres (MHz) | Size | Version | Samples |
---|