| Topology | Buck Converter |
| Input voltage | 6-18 V |
| Switching frequency | 550-850 kHz |
| Output 1 | 5 V / 1 A |
This document describes the setup and the input/output connections of the EVM. Included are the board layout, schematic, and list of materials. The Texas Instruments LMR14010AEVM evaluation module (EVM) helps designers evaluate the operation and performance of the LMR14010A switching mode power supply.
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC max. (mΩ) | fres (MHz) | Mount | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 74437346220 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-LHMI SMT Power Inductor | 22 | 2.5 | 2.75 | 5.95 | 190 | 10 | SMT |
| Order Code | Datasheet | Simulation | |
|---|---|---|---|
![]() | 74437346220 | SPEC |
| Samples |
|---|
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC max. (mΩ) | fres (MHz) | Mount | Samples |
|---|