IC manufacturers Texas Instruments

IC manufacturers (97)

Texas Instruments LMR33630CDDA | Demoboard LMR33630CDDAEVM

SIMPLE SWITCHER® 3.8V to 36V, 3A Synchronous Buck Converter With Ultra-Low EMI

Overview

TopologyBuck Converter
Input voltage3.3-36 V
Switching frequency400-2100 kHz
Output 15 V / 3 A
IC revisionA

Description

The LMR33620 SIMPLE SWITCHER® regulator is an easy-to-use, synchronous, step-down DC/DC converter that delivers best-in-class efficiency for rugged industrial applications. The LMR33620 drives up to 2 A of load current from an input of up to 36 V. The LMR33620 provides high light load efficiency and output accuracy in a very small solution size. Features such as a power-good flag and precision enable provide both flexible and easy-to-use solutions for a wide range of applications. The LMR33620 automatically folds back frequency at light load to improve efficiency. Integration eliminates most external components and provides a pinout designed for simple PCB layout. Protection features include thermal shutdown, input undervoltage lockout, cycle-by-cycle current limit, and hiccup short-circuit protection. The LMR33620 is available in an 8-pin HSOIC package and in a 12-pin 3 mm × 2 mm VQFN package with wettable flanks. This device is also available in an AEC-Q100-qualified version.

Features

  • Functional Safety-Capable
  • Documentation available to aid functional safety system design
  • Configured for rugged industrial applications
  • Input voltage range: 3.8 V to 36 V
  • Output voltage range: 1 V to 24 V
  • Output current: 3 A
  • 75-mΩ/50-mΩ RDS-ON power MOSFETs
  • Peak-current-mode control
  • Short minimum on-time of 68 ns
  • Frequency: 400 kHz, 1.4 MHz, 2.1 MHz
  • Junction temperature range –40°C to +125°C
  • Low EMI and low switching noise
  • Integrated compensation network
  • Low EMI and switching noise
  • HotRod™ package
  • Parallel input current paths
  • High power conversion at all loads
  • Peak efficiency > 95%
  • Low operating quiescent current of 25 µA
  • Flexible system interface
  • Power-good flag and precision enable
  • Use TPSM53603 module for faster time to market
  • Create a custom design using the LMR33630 with the WEBENCH Power Designer

Products

Order Code Data­sheet Simu­lation Downloads Status Product seriesCTol. CVR
(V (DC))
SizeOperating TemperatureDF
(%)
RISOCeramic TypeL
(mm)
W
(mm)
H
(mm)
Fl
(mm)
PackagingL
(µH)
IRP,40K
(A)
ISAT,10%
(A)
ISAT,30%
(A)
RDC max.
(mΩ)
MaterialLR
(µH)
fres
(MHz)
Samples
885012206076SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WCAP-CSGP MLCCs 25 V(DC)1 µF ±10% 25 0603 -55 °C up to +125 °C 100.5 GΩ X7R Class II 1.6 0.8 0.8 0.4 7" Tape & Reel
7443330150SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WE-HCC SMT High Current Cube Inductor 1090 -40 °C up to +125 °C 10.9 10 9.3 1.5 21.7 26.8 31 4 Ferrite 1.45 78
Order Code Data­sheet Simu­lation
885012206076SPEC
7443330150SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Status Product seriesCTol. CVR
(V (DC))
SizeOperating TemperatureDF
(%)
RISOCeramic TypeL
(mm)
W
(mm)
H
(mm)
Fl
(mm)
PackagingL
(µH)
IRP,40K
(A)
ISAT,10%
(A)
ISAT,30%
(A)
RDC max.
(mΩ)
MaterialLR
(µH)
fres
(MHz)
Samples