| Topology | Buck Converter |
| Input voltage | 4.2-80 V |
| Output 1 | 5 V / 2 A |
| IC revision | A |
The LMR38020EVM evaluation module (EVM) is a fully assembled and tested circuit for evaluating the LMR38020F step-down converter. The board has jumper connector to indicate POWERGOOD flag and sync to external clock. The board also has AC signal injection terminals for loop measurements.
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Material | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 7443251600 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-HCI SMT Flat Wire High Current Inductor | 16 | 6.25 | 3.2 | 6.5 | 34.5 | 18 | Superflux |
| Order Code | Datasheet | Simulation | |
|---|---|---|---|
![]() | 7443251600 | SPEC |
| Samples |
|---|
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Material | Samples |
|---|