| Topology | Buck Converter |
| Input voltage | 4-36 V |
| Output 1 | 3.3 V / 1 A |
The LMR50410EVM evaluation module (EVM) is a fully assembled and tested circuit for evaluating the LMR50410 step-down converter. The board is set as a 3.3-V Vout. The board also has AC signal injection terminals for loop measurements.
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC max. (mΩ) | fres (MHz) | Mount | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 74437334100 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-LHMI SMT Power Inductor | 10 | 2.25 | 2.7 | 5.15 | 199 | 16 | SMT |
| Order Code | Datasheet | Simulation | |
|---|---|---|---|
![]() | 74437334100 | SPEC |
| Samples |
|---|
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC max. (mΩ) | fres (MHz) | Mount | Samples |
|---|