Topology | Buck Converter |
Input voltage | 7-36 V |
Switching frequency | 360-440 kHz |
Output 1 | 5 V / 1.5 A |
IC revision | 1 |
PMP40269 is a dual port car charger reference design. It has a USB Type-C™ port and a USB type-A port. The USB Type-C port can provide 5V 1.5A to USB Type-C device. The type-A port can provide 5V 2.4A, it is also capable of compensating for the effects on voltage droop when a smartphone or tablet is connected to the port using a long cable. It has a good system reliability with the integrated IEC ESD and short-to-VBUS protections. The solution efficiency is greater than 91% with USB switches at 12V input.
Order Code | Datasheet | Simulation | Downloads | Status | Product series | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | Fl (mm) | Application | Interface Type | Mount | IR (A) | Working Voltage (V (AC)) | Pins (Value) (pcs) | Rows | H (mm) | Gender | Type | IR (A) | Packaging | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
885012205015 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 10 V(DC) | 33 nF | ±10% | 10 | 0402 | -55 °C up to +125 °C | 5 | 10 GΩ | X7R Class II | 1 | 0.5 | 0.25 | – | – | – | – | – | – | – | 0.5 | – | – | – | 7" Tape & Reel | |||
885012105001 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 6.3 V(DC) | 100 nF | ±20% | 6.3 | 0402 | -55 °C up to +85 °C | 10 | 1 GΩ | X5R Class II | 1 | 0.5 | 0.25 | – | – | – | – | – | – | – | 0.5 | – | – | – | 7" Tape & Reel | |||
885012105008 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 6.3 V(DC) | 4.7 µF | ±20% | 6.3 | 0402 | -55 °C up to +85 °C | 20 | 0.01 GΩ | X5R Class II | 1 | 0.5 | 0.25 | – | – | – | – | – | – | – | 0.5 | – | – | – | 7" Tape & Reel | |||
885012108004 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 6.3 V(DC) | 47 µF | ±20% | 6.3 | 1206 | -55 °C up to +85 °C | 10 | 0.002 GΩ | X5R Class II | 3.2 | 1.6 | 0.5 | – | – | – | – | – | – | – | 1.6 | – | – | – | 7" Tape & Reel | |||
614104150121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-COM USB 2.0 Type A Horizontal THT Short Type | – | – | – | – | -40 °C up to +85 °C | – | 100 MΩ | – | – | – | – | USB 2.0 | Type A | THT | 1.5 | 30 | 4 | – | – | Receptacle | Horizontal - Short Type | 1.5 | Tape and Reel & Mylar | ||
61300211121 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm THT Pin Header | – | – | – | – | -40 °C up to +105 °C | – | 1000 MΩ | – | 5.08 | – | – | – | – | THT | – | 250 | 2 | Single | – | Pin Header | Straight | 3 | Bag |
Order Code | Datasheet | Simulation | |
---|---|---|---|
885012205015 | SPEC | ||
885012105001 | SPEC | ||
885012105008 | SPEC | ||
885012108004 | SPEC | ||
614104150121 | SPEC | – | |
61300211121 | SPEC | – |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | Fl (mm) | Application | Interface Type | Mount | IR (A) | Working Voltage (V (AC)) | Pins (Value) (pcs) | Rows | H (mm) | Gender | Type | IR (A) | Packaging | Samples |
---|