Topology | Other Topology |
IC revision | E1 |
The TIDA-01415 design is a full color tunable LED Driver suitable for applications such as stage and architectural lights. This TI Design supports three different LED current control methods such as analog, PWM-based enable and disable of buck current controller, and PWM-based shunting of LED using a MOSFET across the LED. This TI Design demonstrates the finest range of individual RGBW LED strings color control and enables development of highly efficient DC-DC LED luminaires capable of wide color gamut generation with trillions of colors while at the same time being imperceptible to high-end cameras and video broadcast equipment.
Order Code | Datasheet | Simulation | Downloads | Status | Product series | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | Q | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | H (mm) | Fl (mm) | Packaging | L (µH) | IR (mA) | ISAT (A) | fres (MHz) | Mount | IRP,40K (A) | Version | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | RDC max. (Ω) | Type | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
885012005056 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | 15 pF | ±5% | 50 | 0402 | -55 °C up to +125 °C | 700 | – | 10 GΩ | NP0 Class I | 1 | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | |||
885012207092 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | 10 nF | ±10% | 50 | 0805 | -55 °C up to +125 °C | – | 2.5 | 10 GΩ | X7R Class II | 2 | 1.25 | 0.8 | 0.5 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | |||
742792662 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CBF SMT EMI Suppression Ferrite Bead | – | – | – | 0603 | -55 °C up to +125 °C | – | – | – | – | 1.6 | 0.8 | 0.8 | 0.3 | – | – | 600 | – | – | SMT | – | SMT | 1000 | 1050 | 120 MHz | 830 | 0.3 | Wide Band | |||
744053150 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-TPC SMT Tiny Power Inductor | – | – | – | 5828 | -40 °C up to +125 °C | – | – | – | – | 5.8 | 5.8 | 2.8 | – | – | 15 | 1380 | 1.15 | 20 | SMT | – | SMT | – | – | – | – | 0.1 | – | |||
744770147 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-PD SMT Power Inductor | – | – | – | 1280 | -40 °C up to +125 °C | – | – | – | – | 12 | 12 | 8 | – | – | 47 | – | – | 7.9 | SMT | 4.25 | Standard | – | – | – | – | 0.064 | – |
Order Code | Datasheet | Simulation | |
---|---|---|---|
885012005056 | SPEC | ||
885012207092 | SPEC | ||
742792662 | SPEC | ||
744053150 | SPEC | ||
744770147 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | Q | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | H (mm) | Fl (mm) | Packaging | L (µH) | IR (mA) | ISAT (A) | fres (MHz) | Mount | IRP,40K (A) | Version | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | RDC max. (Ω) | Type | Samples |
---|