Topology | Buck Converter |
Input voltage | 4.5-35 V |
Output 1 | 8 A |
MCF8316A is a three half-H-bridge integrated MOSFET driver for sensorless FOC control of a three-phase brushless DC (BLDC) motor for 4.5-V to 35-V, 8-A Peak current drive. The MCx8316A integrates a buck regulator that can support 200-mA with programmable regulated supply. Includes an on-board MSP430, MSP430FR2355, which is used to interface with the MCF8316AEVM GUI.
GUI available with full configuration & controlSensorless Field Oriented Control (FOC)4.5-V to 35-V operation with 8-A peak current drive95 mΩ (high-side plus low-side) integrated MOSFETsOn-board MSP430 handles connectivity with the PC & GUI
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | ISAT,10% (A) | ISAT,30% (A) | RDC max. (mΩ) | fres (MHz) | IRP,40K (A) | Mount | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
78438335220 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-MAIA SMT Power Inductor | 22 | 1.1 | 2 | 1040 | 12 | 0.85 | SMT | |||
78438335470 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-MAIA SMT Power Inductor | 47 | 0.75 | 1.5 | 2300 | 8 | 0.5 | SMT |
Order Code | Datasheet | Simulation | |
---|---|---|---|
78438335220 | SPEC | ||
78438335470 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | ISAT,10% (A) | ISAT,30% (A) | RDC max. (mΩ) | fres (MHz) | IRP,40K (A) | Mount | Samples |
---|