IC manufacturers Texas Instruments

IC manufacturers (103)

Texas Instruments MSP430FR2355 | Demoboard TIDA-010019 REV

RTD replacement for cold junction compensation reference design in a temperature sensor

Overview

TopologyOther Topology
IC revisionE2

Description

The cold-junction compensation is essential in temperature sensing using thermocouples. Every metal junction of different materials gives the thermo voltage. In the termocouple itself, but also where the thermo couple wires connect to the board a voltage is generated. The junction from the wires to the board is the so called cold-junction. The absolute temperature at this point has to be measured correctly to compensate the voltage developed here. The process of this compensation is the cold-junctioncompensation. This reference design shows different implementations for cold-junction compensation.The standard approach, using an RTD, is compared to different analog sensors, and integrated digital sensors. The design of a low-power front end for the thermocouple is also shown. The resulting performance of the different solutions are compared to each other. To compare different solutions, three boards are built using a different approach for CJC.

Features

  • Ultra-low power TC front end: < 200 μA.
  • RTD type performance with silicon temperature sensors.
  • 16-bit ADC for 0.05 °C resolution.
  • Comparing different CJC solutions.
  • TC temperature from -270 °C to 1200 °C.

Typical applications

  • Temperature transmitter / Temperature controller / Analog input module

More information

Products

Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Pins
PCB/Cable/Panel
Modularity
Type
Wire Section
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
50% typ.(°)
C
Tol. C
VR(V (DC))
Size
Operating Temperature
Q
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
Fl(mm)
Packaging
Mount
IR(A)
Working Voltage(V (AC))
Color
Gender
H(mm)
Operation Force(g)
Electrical Life(Cycles)
Actuator Color
Washable
Vaporphase process
SamplesAvailability & Sample
SPECWR-PHD Jumper, 1, –
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Product seriesWR-PHD Jumper
Pins
Operating Temperature -40 °C up to +125 °C
Insulation Resistance1000 MΩ
Length2.44 mm
PackagingBag 
Rated Current3 A
Working Voltage250 V (AC)
ColorBlack 
GenderJumper 
Check availability
SPECWR-TBL Series 2109 - 2.54 mm Horiz. Entry, 2, Rising Cage Clamp
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Pins
PCB/Cable/PanelPCB 
ModularityNo 
TypeHorizontal 
Wire Section 30 to 18 (AWG) 0.2 to 0.75 (mm²)
Operating Temperature -40 °C up to +105 °C
Length5.48 mm
PackagingBox 
MountTHT 
Rated Current6 A
Working Voltage150 V (AC)
Check availability
SPECWR-PHD Pin Header - Single, 4, –
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Pins
TypeStraight 
Operating Temperature -40 °C up to +105 °C
Insulation Resistance1000 MΩ
Length10.16 mm
PackagingBag 
MountTHT 
Rated Current3 A
Working Voltage250 V (AC)
GenderPin Header 
Check availability
SPECWR-PHD Pin Header - Single, 5, –
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Pins
TypeStraight 
Operating Temperature -40 °C up to +105 °C
Insulation Resistance1000 MΩ
Length12.7 mm
PackagingBag 
MountTHT 
Rated Current3 A
Working Voltage250 V (AC)
GenderPin Header 
Check availability
SPECWR-PHD Pin Header - Single, 6, –

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Pins
TypeStraight 
Operating Temperature -40 °C up to +105 °C
Insulation Resistance1000 MΩ
Length15.24 mm
PackagingBag 
MountTHT 
Rated Current3 A
Working Voltage250 V (AC)
GenderPin Header 
Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), –, –
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Capacitance10 pF
Capacitance±5% 
Rated Voltage50 V (DC)
Size0402 
Operating Temperature -55 °C up to +125 °C
Q-Factor600 
Insulation Resistance10 GΩ
Ceramic TypeNP0 Class I 
Length1 mm
Width0.5 mm
Pad Dimension0.25 mm
Packaging7" Tape & Reel 
Height0.5 mm
Check availability
SPECWCAP-CSGP MLCCs 10 V(DC), –, –
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Capacitance100 nF
Capacitance±10% 
Rated Voltage10 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor5 %
Insulation Resistance5 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
Height0.8 mm
Check availability
SPECWCAP-CSGP MLCCs 16 V(DC), –, –
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Capacitance1 µF
Capacitance±20% 
Rated Voltage16 V (DC)
Size0603 
Operating Temperature -55 °C up to +85 °C
Dissipation Factor10 %
Insulation Resistance0.1 GΩ
Ceramic TypeX5R Class II 
Length1.6 mm
Width0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
Height0.8 mm
Check availability
SPECWCAP-CSGP MLCCs 10 V(DC), –, –
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Capacitance10 µF
Capacitance±10% 
Rated Voltage10 V (DC)
Size0805 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor10 %
Insulation Resistance0.01 GΩ
Ceramic TypeX7R Class II 
Length2 mm
Width1.25 mm
Pad Dimension0.5 mm
Packaging7" Tape & Reel 
Height1.25 mm
Check availability
SPECWS-TASV SMT Tact Switch 6.0x3.8 mm, –, –
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Rated Voltage12 V (DC)
Operating Temperature -40 °C up to +85 °C
Insulation Resistance100 MΩ
PackagingTape and Reel 
Rated Current0.05 A
Height2.5 mm
Operation Force160 g
Electrical Life50000 Cycles
Actuator ColorBlack 
WashableNo 
Vaporphase processnot specified 
Check availability
SPECWL-SMCC SMT Mono-color Chip LED Compact, –, –
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]525 nm
Emitting ColorGreen 
Peak Wavelength [typ.]515 nm
Luminous Intensity [typ.]800 mcd
Forward Voltage [typ.]3.2 V
Chip TechnologyInGaN 
Viewing Angle Phi 0° [typ.]120 °
Size0402 
Operating Temperature -40 °C up to +85 °C
Length1 mm
Width0.5 mm
PackagingTape and Reel 
MountSMT 
Height0.4 mm
Check availability