Topology | Other Topology |
IC revision | E2 |
This reference design demonstrates a 1.5-kW power stage for driving a three-phase brushless DC motor in cordless tools operating from a 15-cell Li-ion battery with a voltage up to 63-V. The design is a 70mm x 69mm compact drive, bringing 25-ARMS continuous current at 20-kHz switching frequency without heat sink and with natural convection, implementing sensorbased trapezoidal control. The design achieves optimized MOSFET switching loss and EMI by using a smart gate driver with optimized MOSFET and PCB. The design shows MOSFET operation within the safe operating area using enhanced protections including MOSFET over current and shoot-through protection by VDS monitoring, gate protection, switching voltage spike optimization with slew rate control and over temperature protection.
Order Code | Datasheet | Downloads | Status | Product series | H (mm) | Operation Force (Value) (g) | Electrical Life (Cycles) | Actuator Color | Vaporphase process | Pins (Value) (pcs) | Rows | Gender | Type | IR (mA) | Packaging | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
434121025816 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | WS-TASV SMT Tact Switch 6.0x3.8 mm | 2.5 | 160 | 50000 | Black | not specified | – | – | – | – | 50 | Tape and Reel | ||
61300211121 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm THT Pin Header | – | – | – | – | – | 2 | Single | Pin Header | Straight | 3000 | Bag | ||
61300411121 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm THT Pin Header | – | – | – | – | – | 4 | Single | Pin Header | Straight | 3000 | Bag | ||
61300511121 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm THT Pin Header | – | – | – | – | – | 5 | Single | Pin Header | Straight | 3000 | Bag | ||
61300821121 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm THT Dual Pin Header | – | – | – | – | – | 8 | Dual | Pin Header | Straight | 3000 | Bag |
Order Code | Datasheet | |
---|---|---|
434121025816 | SPEC | |
61300211121 | SPEC | |
61300411121 | SPEC | |
61300511121 | SPEC | |
61300821121 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Status | Product series | H (mm) | Operation Force (Value) (g) | Electrical Life (Cycles) | Actuator Color | Vaporphase process | Pins (Value) (pcs) | Rows | Gender | Type | IR (mA) | Packaging | Samples |
---|