IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments PW0014A | Demoboard TIDA-00284

Current Controlled Driver for 230V AC Solenoids Reference Design

Overview

TopologyOther Topology
IC revisionE1

Description

TIDA-00284 proposes to integrate current control and plunger movement detection into an AC solenoid coil. This reference design provides a solution to control the solenoid current using a PWM-based controller along with a Hall sensor to detect plunger movement and switch from peak current to hold current mode Various applications in the field of industrial automation and material processing will benefit from up-to 70% reduced power consumption, accelerated process time, greatly simplified usage and enhanced monitoring capabilities.

Features

  • PWM based current control optimizes power consumption for peak and hold time or according to fixed time settings
  • Optional plunger movement detection based on Hall sensor
  • Automatic switchover from peak to hold current mode at the end of completion of plunger movement or pre-set timer
  • Activates alarm signal on detection of faulty plungermovement, under voltage or controller over temperature
  • Complies with EN55011-Class A conducted emission limits

Typical applications

  • General Purpose Drives - AC Inverter & VF Drives
  • HVAC Valve and Actuator Control
  • Major Appliances - Refrigerators & Freezers
  • Major Appliances - Dish Washers
  • Analog Input Module

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT,10%(A)
fres(MHz)
Version
ISAT(A)
Mount
Z @ 100 MHz(Ω)
Zmax(Ω)
Test Condition Zmax
IR 2(mA)
RDC max.(Ω)
Type
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-TI Radial Leaded Wire Wound Inductor, 2.2 µH, 6.3 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance2.2 µH
Rated Current6.3 A
Saturation Current @ 10%5.7 A
Self Resonant Frequency65 MHz
VersionHeat Shrinking Tube 
Saturation Current4.3 A
MountTHT 
DC Resistance0.02 Ω
Check availability
SPECWE-TI HV Radial Leaded Wire Wound Inductor (High Voltage), 1000 µH, 0.5 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance1000 µH
Rated Current0.5 A
Saturation Current @ 10%0.55 A
Self Resonant Frequency1.8 MHz
VersionStandard 
Saturation Current0.55 A
MountTHT 
DC Resistance2.08 Ω
Check availability
SPECWE-CBF SMT EMI Suppression Ferrite Bead, –, 1 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Rated Current1 A
VersionSMT 
MountSMT 
Impedance @ 100 MHz850 Ω
Maximum Impedance1250 Ω
Maximum Impedance50 MHz 
Rated Current 21500 mA
DC Resistance0.1 Ω
TypeHigh Current 
Check availability