IC manufacturers Texas Instruments

IC manufacturers (97)

Texas Instruments SN6505

SN6505 Low-Noise 1-A Transformer Drivers for Isolated Power Supplies

Overview

TopologyPush-Pull Converter symmetrical isolated
Input voltage3.3 V
Switching frequency138-203 kHz
Output 15 V / 0.1 A
IC revisionF

Description

The SN6505 is a low-noise, low-EMI push-pulltransformer driver, specifically designed for smallform factor, isolated power supplies. It drives low profile,center-tapped transformers from a 2.25 V to5 V DC power supply. Ultra-low noise and EMI areachieved by slew rate control of the output switchvoltage and through Spread Spectrum Clocking(SSC). The SN6505 consists of an oscillator followedby a gate drive circuit that provides the complementary output signals to drive ground referenced N-channel power switches. The device includes two 1-A Power-MOSFET switches to ensure start-up under heavy loads. The switching clock can also be provided externally for accurate placement of switcher harmonics, or when operating with multiple transformer drivers. The internal protection features include a 1.7A current limiting, under-voltage lockout, thermal shutdown, and break-before-make circuitry. SN6505 includes a soft-start feature that prevents high inrush current during power up with large load capacitors. The SN6505 is available in a small 6-pin SOT23/DBV package. The device operation is characterized for a temperature range from –55°C to 125°C.

Features

1- Push-Pull Driver for transformers

  • Wide Input Voltage Range: 2.25 V to 5.5 V
  • High Output Drive: 1 A at 5 V Supply
  • Low RON 0.25 Ω Max at 4.5 V Supply
  • Ultra-Low EMI
  • Spread Spectrum Clocking
  • Precision Internal Oscillator Options: 160 kHz(SN6505A) and 420 kHz (SN6505B)
  • Synchronization of Multiple Devices with ExternalClock Input
  • Slew-Rate Control
  • 1.7 A Current-Limit
  • Low Shutdown Current: <1 μA
  • Thermal Shutdown
  • Wide Temperature Range: –55°C to 125°C
  • Small 6-Pin SOT23/DBV Package
  • Soft Start to reduce In-rush current

Typical applications

  • Low-Noise Isolated USB Supplies, Telecom Supplies, Radio Supplies, Distributed Supplies, Low-Noise Filament Supplies
  • Isolated Power Supply for CAN, RS-485, RS-422, RS-232, SPI, I2C, Low-Power LAN
  • Medical Instruments, Precision Instruments

Products

Order Code Data­sheet Downloads Status Product seriesVINVOut1
(V (DC))
IOut1
(A)
Type of Insulationfswitch
(kHz)
∫Udt
(Vµs)
NPRI : NSECL
(µH)
VT
(V (AC))
L
(mm)
W
(mm)
H
(mm)
Mount Samples
760390013SPEC

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

7 files Active i| Production is active. Expected lifetime: >10 years.WE-PPTI Push-Pull Transformers 3.3 V (DC) 5 0.5 Functional 250 - 550 11 1:1.7 475 2500 6.73 10.2 4.19 SMT
760390015SPEC
7 files Active i| Production is active. Expected lifetime: >10 years.WE-PPTI Push-Pull Transformers 3.3 V (DC) 5 0.45 Functional 250 - 550 11 1:2 475 2500 6.73 10.2 4.19 SMT
760390011SPEC
4 files Active i| Production is active. Expected lifetime: >10 years. Transformer 3.3 V (DC) 3.3 0.1 Functional 250 - 550 7 1000 1500 6.73 10.2 4.19 SMT
750313769SPEC
7 files Active i| Production is active. Expected lifetime: >10 years.WE-PPTI Push-Pull Transformers 3.3 V (DC) 5 0.6 Reinforced 250 - 550 10 1:1.7 340 5000 9.14 12.7 7.62 SMT
750313626SPEC
7 files Active i| Production is active. Expected lifetime: >10 years.WE-PPTI Push-Pull Transformers 3.3 V (DC) 5 0.5 Reinforced 250 - 550 10 1:2 340 5000 9.14 12.7 7.62 SMT
750316028SPEC
7 files Active i| Production is active. Expected lifetime: >10 years.WE-PPTI Push-Pull Transformers 3.3 V (DC) 3.3 0.8 Functional 400 - 700 13 1:1.75 86 2500 8.3 12.6 4.1 SMT
750316029SPEC
7 files Active i| Production is active. Expected lifetime: >10 years.WE-PPTI Push-Pull Transformers 3.3 V (DC) 5 0.6 Functional 400 - 700 8.9 1:2.1 72 2500 8.3 12.6 4.1 SMT
750316031SPEC
7 files Active i| Production is active. Expected lifetime: >10 years.WE-PPTI Push-Pull Transformers 3.3 V (DC) 3.3 0.9 Reinforced 150 - 700 40 1:1.75 370 5000 12.32 15.41 11.89 SMT
750316032SPEC
7 files Active i| Production is active. Expected lifetime: >10 years.WE-PPTI Push-Pull Transformers 3.3 V (DC) 5 0.9 Reinforced 150 - 700 40 1:2 370 5000 12.32 15.41 11.89 SMT
750315371SPEC
7 files Active i| Production is active. Expected lifetime: >10 years.WE-PPTI Push-Pull Transformers 4.5 - 5.5 V (DC) 5 1 Functional 400 - 700 8.6 1:1.1 72 2500 8.3 12.6 4.1 SMT
750316030SPEC
7 files Active i| Production is active. Expected lifetime: >10 years.WE-PPTI Push-Pull Transformers 4.5 - 5.5 V (DC) 3.3 1.2 Functional 400 - 700 10.2 1.3:1 94 2500 8.3 12.6 4.1 SMT
750316033SPEC
7 files Active i| Production is active. Expected lifetime: >10 years.WE-PPTI Push-Pull Transformers 4.5 - 5 V (DC) 3.3 1 Reinforced 150 - 800 40 1.3:1 370 5000 12.32 15.41 11.89 SMT
760390012SPEC

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

7 files Active i| Production is active. Expected lifetime: >10 years.WE-PPTI Push-Pull Transformers 5 V (DC) 5 0.75 Functional 300 - 620 11 1:1.1 475 2500 6.73 10.2 4.19 SMT
760390014SPEC
7 files Active i| Production is active. Expected lifetime: >10 years.WE-PPTI Push-Pull Transformers 5 V (DC) 5 0.6 Functional 300 - 620 11 1:1.3 475 2500 6.73 10.2 4.19 SMT
750313734SPEC
7 files Active i| Production is active. Expected lifetime: >10 years.WE-PPTI Push-Pull Transformers 5 V (DC) 5 0.8 Reinforced 300 - 620 10 1:1.1 340 5000 9.14 12.7 7.62 SMT
750313638SPEC
7 files Active i| Production is active. Expected lifetime: >10 years.WE-PPTI Push-Pull Transformers 5 V (DC) 5 0.65 Reinforced 300 - 620 10 1:1.3 340 5000 9.14 12.7 7.62 SMT
750313710SPEC
7 files Active i| Production is active. Expected lifetime: >10 years.WE-PPTI Push-Pull Transformers 5 V (DC) 3.3 0.65 Functional 250 - 620 11 1.23:1 475 2500 6.73 10.2 4.19 SMT
750315240SPEC
7 files Active i| Production is active. Expected lifetime: >10 years.WE-PPTI Push-Pull Transformers 5 V (DC) 5 1 Reinforced 150 - 700 46 1:1.1 440 5000 12.32 15.41 11.89 SMT
Order Code Data­sheet
760390013SPEC

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

760390015SPEC
760390011SPEC
750313769SPEC
750313626SPEC
750316028SPEC
750316029SPEC
750316031SPEC
750316032SPEC
750315371SPEC
750316030SPEC
750316033SPEC
760390012SPEC

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

760390014SPEC
750313734SPEC
750313638SPEC
750313710SPEC
750315240SPEC
Samples
Order Code Data­sheet Downloads Status Product seriesVINVOut1
(V (DC))
IOut1
(A)
Type of Insulationfswitch
(kHz)
∫Udt
(Vµs)
NPRI : NSECL
(µH)
VT
(V (AC))
L
(mm)
W
(mm)
H
(mm)
Mount Samples