Topology | Other Topology |
Input voltage | 8-26.4 V |
IC revision | 00 |
The TAS5751MEVM allows evaluation of the TAS5751M, I2S-input, open-loop amplifier from Texas Instruments. The evaluation module is populated with two TAS5751M devices, one configured for two channel operation and one configured for mono operation. The TAS5751M combines a PWM processor with an open-loop class-D audio power amplifier. The TAS5751MEVM operates from single 8V to 26.4V power supply. The TAS5751MEVM combined with a PurePath™ Console Mother Board (PurePath-CMBEVM – must be ordered separately) and PurePath™ Console GUI (PurePathConsole – must be requested separately) compose a complete audio evaluation system that allows audio inputs from a variety of sources and a GUI to control the device and supporting circuitry.
25-W/8-Ω Stereo and 50-W/4-Ω Mono outputs with 24-V supplyI2S input, 8kHz-48kHz Fs, configurable I2C Address, ternary modulation, up to 10 BQ per channel, 3-Band AGL and a Full band AGLWide supply voltage capabilities, from 8V to 26.4VTAS5751MEVM is configured as a 2.1 solution using one TAS5751M for left/right, and the second configured in PBTL for sub-woofer drivePurePath Console Mother Board provides flexible input signal routing (USB, SPDIF, and analog) and USB connection for control and configuration via PurePath Console 3 GUI
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | RDC max. (mΩ) | fres (MHz) | Size | Version | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7447709150 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-PD SMT Power Inductor | 15 | 7.4 | 26 | 17 | 1210 | Standard |
Order Code | Datasheet | Simulation | |
---|---|---|---|
7447709150 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | RDC max. (mΩ) | fres (MHz) | Size | Version | Samples |
---|