Topology | Power Factor Correction |
Input voltage | 220-227 V |
Output 1 | 400 V / 10 A |
IC revision | A |
This reference design is a 4-kW CCM totem-pole PFC with F280049/F280025 control card and LMG342x EVM board. This design demos a robust PFC solution, which avoids isolated current sense by putting the controller's ground in the middle of a MOSFET leg. Benefitting from non-isolation, AC current sense can be implemented by high-speed amplifier OPA607, helping to realize reliable over-current protection. In this design, efficiency, thermal image, AC drop, lighting surge and EMI CE are fully validated. With completed test data, this reference design shows the maturity of totem-pole PFC with C2000 and GaN and is a good study platform for high efficiency products' PFC stage design.energy storage and battery management
Order Code | Datasheet | Simulation | Downloads | Status | Product series | Application | C | Safety Class | dV/dt (V/µs) | DF @ 1 kHz (%) | RISO | Operating Temperature | Pitch (mm) | Packaging | IRP,40K (A) | ISAT,30% (A) | RDC typ. (mΩ) | fres (MHz) | VOP (V) | ISAT (A) | IR (A) | L (mH) | RDC max. (mΩ) | VR (V (AC)) | VT (V (AC)) | Material | L (mm) | W (mm) | H (mm) | Mount | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
890324027012 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-FTX2 Film Capacitors | Across the mains | 1.2 µF | X2 | 130 | 0.1 | 8.33 GΩ | -40 °C up to +105 °C | 27.5 | Bulk | – | – | – | – | – | – | – | – | – | 275 | – | – | 31 | 13 | 22 | Boxed THT | |||
744821201 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CMB Common Mode Power Line Choke | – | – | – | – | – | – | -40 °C up to +125 °C | – | – | – | – | – | – | – | – | 2 | 1 | 45 | 250 | 1500 | MnZn | 15 | 7.8 | 18 | THT | |||
74438323100 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-MAPI SMT Power Inductor | – | – | – | – | – | – | – | – | – | 0.9 | 1.7 | 733 | 25 | 80 | 1.35 | 0.6 | 0.01 | 843 | – | – | – | 2.5 | 2 | 1 | SMT | |||
768772221 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-TI HV Radial Leaded Wire Wound Inductor (High Voltage) | – | – | – | – | – | – | -40 °C up to +125 °C | – | – | – | 1.4 | 360 | 3.7 | 400 | 1.3 | 0.9 | 0.22 | 600 | – | – | – | 7.8 | 7.8 | 9.5 | THT |
Order Code | Datasheet | Simulation | |
---|---|---|---|
890324027012 | SPEC | ||
744821201 | SPEC | ||
74438323100 | SPEC | ||
768772221 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | Application | C | Safety Class | dV/dt (V/µs) | DF @ 1 kHz (%) | RISO | Operating Temperature | Pitch (mm) | Packaging | IRP,40K (A) | ISAT,30% (A) | RDC typ. (mΩ) | fres (MHz) | VOP (V) | ISAT (A) | IR (A) | L (mH) | RDC max. (mΩ) | VR (V (AC)) | VT (V (AC)) | Material | L (mm) | W (mm) | H (mm) | Mount | Samples |
---|