IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments TIDA-010239 | Demoboard TIDA-010239

AC level 2 charger platform reference design

Overview

TopologyOther Topology
IC revisionC

Description

The MCT8316Z is a three half-H-bridge integrated MOSFET drivers for sensored trapezoidal control of a three-phase brushless DC (BLDC) motor for 12-V/24-V DC, 8-A Peak current drive. It integrates three analog hall comparators for rotor position sensing to achieve sensored trapezoidal BLDC motor control. The MCT8316Z supports a buck regulator that can support 200-mA with programmable regulated supply.This EVM includes an on-board MSP430, MSP430FR2355, which is used to interface with the MCT8316ZTEVM GUI.

Features

Ultra-low standby UCC28742-based isolated 29-W AC/DC stage to improve energy efficiencySupercapacitor backup supplying up to 7.5 W for three seconds during energy storage release (AC mains failing)DRV8220 current controller to drive high-current relays and contactors for thermal protection, RCD AC and DC detection, and plug lock controlIsolated line voltage sensing using the ISO1212 digital-input receiver for welded relay and contactor detectionTight output voltage regulation (< ±5%) of LDOs and the high slew rate of the TLV1805 device for control pilot interface

Typical applications

  • EV charging station power module
  • L2 Commercial Chargers
  • DC fast charging station
  • L1 Residential Chargers

More information

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
Pins
Type
Mount
L(mm)
IR(A)
Working Voltage(V (AC))
Operating Temperature
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-PHD Pin Header - Dual, 14, Straight

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins14 
TypeStraight 
MountTHT 
Length17.78 mm
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
–Check availability